eo_logo
 
Product added to cart

Allied Vision 12V 2A 8-pin Hirose Power Supply

See More by Allied Vision
Allied Vision 12V 2A 8-pin Hirose Power Supply, #15-305

Allied Vision 12V 2A 8-pin Hirose Power Supply, #15-305

Allied Vision 12V 2A 8-pin Hirose Power Supply, #15-305
×
Stock #15-305 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€91,00
Qty 1+
€91,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Note: This item requires accessories for use | Learn More
Get Product Downloads
Type:
Camera Accessory
Note:
Compatible with Mako GigE and Guppy cameras. Requires #15-279 (EU plug) or #15-280 (US plug) power supply cable.

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Compact, Robust Metal Housing
  • One Optocoupled Input, Three Outputs
  • Power over Ethernet for Increased Flexibility

Allied Vision Mako Power over Ethernet (PoE) Cameras are ideal digital replacements for analog cameras in a variety of applications, including robots, inspection, or logistics. Allied Vision Mako PoE Cameras feature a precision-aligned sensor to maximize image performance, in addition to a 64MB image buffer. To increase adaptability, Allied Vision Mako PoE Cameras also come equipped with multiple smart features, including the region of interest readout, programmable exposure and white balance, and easy bandwidth control. Allied Vision Mako Power over Ethernet (PoE) Cameras utilize a robust metal housing along with camera temperature monitoring to ensure maximum performance in a range of environments. These cameras are offered in both monochrome and color, with varying resolutions. 

Note: GigE cable and power supply (if not using PoE) required for operation.