eo_logo
 
Product added to cart

9" x 9" Pack (100 Count), Kimtech Pure W5

×
Stock #58-187 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€56,00
Qty 1+
€56,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Number of Sheets:
100.00

Physical & Mechanical Properties

Dimensions (inches):
9 x 9

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Lint Resistant
  • Class 100 ISO 5 Cleanroom Compliant
  • High Water Absorbency Weight

Kimberly Clark Wipes - KIMTECH Pure® W5 critical task wipes feature low particulate levels. These wipes are ideal for use in Class 100 (ISO 5) cleanrooms and for component cleaning. Absorbent enough to soak up to four times their weight, these gentle ultra-lint-resistant wipes clean effectively without scratching sensitive surfaces. Kimberly Clark Wipes - KIMTECH Pure® W5 wipes are 9 x 9 inches in dimension. The wipes are available in a 100-count pack, or a 5-pack case