eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

8mm Aperture, 100mm L, VIS-EXT Coated, Standard NA, Hexagonal Light Pipe

N-BK7 Light Pipe Homogenizing Rods

N-BK7 Light Pipe Homogenizing Rods
×
Stock #72-738 New 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€192,00
Qty 1-5
€192,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
Light Pipe

Physical & Mechanical Properties

Length (mm):
100.00
Parallelism (arcmin):
<5.00
Length Tolerance (mm):
±0.30
Light Source NA:
Standard

Optical Properties

Coating:
VIS-EXT (350-700nm)
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
60-40
Entrance and Exit Aperture (mm):
8.00
Aperture Tolerance (mm):
±0.10
Image Orientation:
Light Homogenization
Coating Specification:
Ravg ≥0.5% @ 350 - 700nm
Wavelength Range (nm):
350 - 700
Surface Flatness (P-V):

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Homogenizes Non-Uniform Light Sources
  • Hexagonal Entrance Aperture
  • Uncoated and VIS-EXT Coated Options Available
  • Ideal for OEM Illumination
  • Additional Light Pipe Homogenizing Rods Available

TECHSPEC® N-BK7 Light Pipe Homogenizing Rods utilize total internal reflection to homogenize non-uniform light sources regardless of spectral characteristics. Their hexagonal configurations provide 35% less light loss than a comparable square configuration. Low Numerical Aperture (NA) sources require longer pipes to uniformly homogenize light, while shorter pipes will sufficiently homogenize the output from high NA sources. TECHSPEC N-BK7 Light Pipe Homogenizing Rods are made from precision N-BK7 for use in a variety of visible light applications and are available uncoated or with VIS-EXT coatings.  
Fused silica versions of our light pipe homogenizing rods are also available. TECHSPEC® Light Pipe Homogenizing Rod Mounts, specifically designed to hold our standard and fused silica families of light pipe homogenizing rods, are available; these mounts greatly simplify the handling and integration of these components. 

Technical Information

Accessories

Title CompareStock Number  Price Buy
2mm Aperture, 25mm Length, Light Pipe Homogenizing Rod Mount #64-904 €101,00 Qty 6+ €81,00   Request Quote
  • In Stock
    ×
2mm Aperture, 50mm Length, Light Pipe Homogenizing Rod Mount #64-905 €107,00 Qty 6+ €85,50   Request Quote
  • 3-4 days
    ×
2mm Aperture, 75mm Length, Light Pipe Homogenizing Rod Mount #64-906 €120,00 Qty 6+ €95,50   Request Quote
  • 3-4 days
    ×
4mm Aperture, 25mm Length, Light Pipe Homogenizing Rod Mount #64-907 €101,00 Qty 6+ €81,00   Request Quote
  • In Stock
    ×
4mm Aperture, 50mm Length, Light Pipe Homogenizing Rod Mount #64-908 €107,00 Qty 6+ €85,50   Request Quote
  • 3-4 days
    ×
4mm Aperture, 100mm Length, Light Pipe Homogenizing Rod Mount #64-909 €120,00 Qty 6+ €95,50   Request Quote
  • 3-4 days
    ×
5mm Aperture, 30mm Length, Light Pipe Homogenizing Rod Mount #64-910 €107,00 Qty 6+ €85,50   Request Quote
  • In Stock
    ×
5mm Aperture, 60mm Length, Light Pipe Homogenizing Rod Mount #64-911 €114,00 Qty 6+ €91,50   Request Quote
  • 3-4 days
    ×
5mm Aperture, 120mm Length, Light Pipe Homogenizing Rod Mount #64-912 €135,00 Qty 6+ €108,00   Request Quote
  • 3-4 days
    ×
6mm Aperture, 50mm Length, Light Pipe Homogenizing Rod Mount #64-913 €107,00 Qty 6+ €85,50   Request Quote
  • Contact Us
    ×
6mm Aperture, 75mm Length, Light Pipe Homogenizing Rod Mount #64-914 €114,00 Qty 6+ €91,50   Request Quote
  • 3-4 days
    ×
6mm Aperture, 150mm Length, Light Pipe Homogenizing Rod Mount #64-915 €135,00 Qty 6+ €108,00   Request Quote
  • 3-4 days
    ×
8mm Aperture, 50mm Length, Light Pipe Homogenizing Rod Mount #64-916 €114,00 Qty 6+ €91,50   Request Quote
  • In Stock
    ×
8mm Aperture, 100mm Length, Light Pipe Homogenizing Rod Mount #64-917 €127,00 Qty 6+ €102,00   Request Quote
  • 3-4 days
    ×
8mm Aperture, 150mm Length, Light Pipe Homogenizing Rod Mount #64-918 €148,00 Qty 6+ €119,00   Request Quote
  • Contact Us
    ×
10mm Aperture, 75mm Length, Light Pipe Homogenizing Rod Mount #64-919 €114,00 Qty 6+ €91,50   Request Quote
  • 3-4 days
    ×
10mm Aperture, 125mm Length, Light Pipe Homogenizing Rod Mount #64-920 €127,00 Qty 6+ €102,00   Request Quote
  • 3-4 days
    ×
10mm Aperture, 175mm Length, Light Pipe Homogenizing Rod Mount #64-921 €148,00 Qty 6+ €119,00   Request Quote
  • 3-4 days
    ×

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.