eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

8-32 Male to ¼-20 Male, Thread Adapter

×
Stock #58-983 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€9,25
Qty 1-9
€9,25
Qty 10+
€8,60
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
English

Threading & Mounting

Mounting Threads:
8-32 (A), ¼-20 (B)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Stainless Steel Thread-to-Thread Adapters
  • Interchangeable with Post Adapter Studs
  • Can use on Top or Bottom of Posts

TECHSPEC® Thread Adapters are utilized for matching posts to optic mount threads or to table threads. Each Adapter is laser engraved with thread values for easy integration. Adapters for the Bottom of Posts (or even Post Holders) are easier to work on tables than typical SHSS. TECHSPEC® Thread Adapters threads are all male and have a stainless steel construction. The adapters are interchangeable with post adapter studs and can be used on the top or bottom of posts. 

Technical Information

Related Products

Frequently Purchased Together