eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

76.2mm Dia., 12.7mm Thick, 532nm, λ/10 Fused Silica Window

TECHSPEC λ/10 Laser Line Coated Windows

×
Stock #20-449 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€800,00
Qty 1-5
€800,00
Qty 6+
€640,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
Laser Line Window
Type of Window:
Glass

Physical & Mechanical Properties

Clear Aperture CA (mm):
68.58
Diameter (mm):
76.20 +0.00/-0.10
Thickness (mm):
12.70 ±0.20
Parallelism (arcmin):
<3
Bevel:
Protective as needed
Clear Aperture (%):
90
Edges:
Fine Ground

Optical Properties

Angle of Incidence (°):
0
Coating:
Laser V-Coat (532nm)
Design Wavelength DWL (nm):
532
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Index of Refraction (nd):
1.458
Surface Quality:
10-5
Abbe Number (vd):
67.8
Coating Specification:
Rabs <0.25% @ 532nm
Surface Flatness (P-V):
λ/10
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
10 J/cm2 @ 532nm, 20ns, 20Hz
Damage Threshold, Pulsed:
10 J/cm2 @ 532nm, 20ns, 20Hz

Material Properties

Fused Silica Grade:
7980 0A

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

TECHSPEC® λ/10 Laser Line Coated Windows are designed for direct integration into laser applications. This robust product family features common imperial sizes, many of which offer multiple thickness options. Anti-reflection coatings are available at common laser wavelengths, minimizing surface reflection for optimal system transmission. TECHSPEC λ/10 Laser Line Coated Windows provide laser grade specifications including λ/10 surface flatness, 10-5 surface quality, and <3 arcmin parallelism. These windows are ideal for industrial laser applications ranging from protective coverings to separating various environments.

Technical Information

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
76.2mm Optic Dia., Optic Mount Fixed #64-570 €61,00
Request Quote
  • 3-4 days
    ×
19.5 - 108.0mm Optic Dia., Three-Screw Adjustable Ring Mount Fixed #03-670 €106,00
Request Quote
  • 3-4 days
    ×
8.0 - 118.0 Optic Height, English Bar-Type Optic Holder Fixed #03-666 €112,00
Request Quote
  • In Stock
    ×
75.0/76.2mm Optic Dia., E-Series Kinematic Mount Adjustable - Tip-Tilt #15-868 €219,00
Request Quote
  • 3-4 days
    ×
75.0/76.2mm Optic Dia., Optical Cell Assembly Fixed #36-466 €226,00
Request Quote
  • 3-4 days
    ×
5.0 - 100.0mm Optic Dia., Self-Centering Jaw Clamp Fixed #16-078 €383,00
Request Quote
  • 3-4 days
    ×
75.0/76.2mm Optic Dia., Optical Cell Kinematic Mount Adjustable - Tip-Tilt #53-965 €550,00
Request Quote
  • 3-4 days
    ×
108.0mm Max Optic Dia., Jaw Clamp Fixed #53-038 €765,00
Request Quote
  • Contact Us
    ×
108.0mm Max Optic Dia., Jaw Clamp and 6" Kinematic Mount Adjustable - Tip-Tilt #53-040 €1.140,00
Request Quote
  • 3-4 days
    ×