Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

75mm FL, YAG-BBAR Coated, Laser Focusing Singlet Lens

TECHSPEC® Laser Focusing Singlet Lenses

TECHSPEC® Laser Focusing Singlet Lenses

×
Stock #12-319 Clearance 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€85,95
Qty 1+
€85,95
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Diameter (mm):
30.00 +0.0/-0.025
Effective Focal Length EFL (mm):
75.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
f/#:
2.5
Numerical Aperture NA:
0.20
Coating:
YAG-BBAR (500-1100nm)
Type:
Plano-Convex Lens
Wavelength Range (nm):
500 - 1100
Bevel:
Protective bevel as needed
Center Thickness CT (mm):
6.10
Center Thickness Tolerance (mm):
±0.1
Clear Aperture CA (mm):
28
Coating Specification:
Rabs <0.25% @ 532nm
Rabs <0.25% @ 1064nm
Ravg <1.0% @ 500 - 1100nm
Edge Thickness ET (mm):
3.08
Focal Length Specification Wavelength (nm):
587.6
Focal Length Tolerance (%):
±1
Housing Diameter (mm):
41.00
Housing Length (mm):
28.90
Radius R1 (mm):
38.76
Surface Quality:
40-20
Working Distance (mm):
61.5 @ 532nm
62.2 @ 1064nm
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
5 J/cm2 @ 532nm, 10ns
Lens Included:
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Mounted N-BK7 Lenses for Easy Integration into Laser Systems
  • Positive Focal Lengths from 60mm to 120mm
  • AR Coated for Minimum Reflection at 532 and 1064nm

TECHSPEC® Laser Focusing Singlet Lenses are an economical and convenient option for focusing light from Nd:YAG lasers systems and other laser systems emitting between 500 - 1100nm. These N-BK7 lenses are mounted in an anodized aluminum housing for easy integration into laser systems. Each housing is engraved with the stock number, focal length, and coating name for identification. TECHSPEC Laser Focusing Singlet Lenses are coated with an Nd:YAG broadband antireflection coating (YAG-BBAR), providing less than 0.25% reflectance at the laser lines of 532nm and 1064nm. Please contact us if your laser system requires a custom TECHSPEC Laser Focusing Singlet Lens with one of our standard TECHSPEC Plano-Convex (PCX) Lenses.