Product added to cart

75mm FL, 1064nm Edmund Optics® F-Theta Lens

×
Stock #15-178 Clearance Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€530,95
Qty 1+
€530,95
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Design Wavelength DWL (nm):
1064
Focal Length FL (mm):
77.03
Maximum Diameter (mm):
68
Scan Angle (°):
±18.60
Scan Field (mm):
35.4 x 35.4
Mounting Threads:
M60 x 1.0
Telecentricity (°):
<7
Transmission (%):
≥95
Type:
F-Theta Lens
Working Distance (mm):
72.1
Wavelength Range (nm):
1064
Flange Distance (mm):
104.9
Focus Size Diameter, 1/e2 (μm):
13
Input Beam Diameter, 1/e2 (mm):
12
Maximum Length (mm):
54.4

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Ideal for Laser Scanning Applications
  • Diffraction Limited Across the Scan Field with Low Wavefront Error
  • Long Working Distances and Large Scan Areas
  • Galvanometers, Beam Expanders, and Laser Sources Also Available

Edmund Optics® F-Theta Lenses are designed to provide flat fields at the image plane of scanning systems and are used in conjunction with galvanometers, beam expanders, and laser sources. These F-Theta Lenses feature compact form factors, offer a wide range of focal lengths up to 273mm, and large scan fields up to 164mm (X) x 164mm (Y). Optimized for common fiber laser sources and Nd:YAG fundamental or second harmonic, these lenses are available in design wavelengths of 532nm and 1064nm with common mounting threads for easy integration into galvo systems. Edmund Optics® F-Theta Lenses are a cost-effective solution for laser scanning and laser processing applications including laser marking, engraving, cutting, drilling, and 3D modeling.