eo_logo
 
Product added to cart

70mm Dia. Tube Flange, IP65/67

See More by IDS Imaging Development Systems
×
Stock #19-688 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€42,00
Qty 1+
€42,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
Camera Accessory
Note:
Extension tube flange for 70mm Dia. Lens tube to accommodate for larger lens

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Designed for Harsh Environments
  • Robust IP65/67 Housing for Dust and Washdown Protection
  • Compatible with TECHSPEC® Cw Series Lenses
  • IP65/67 Rated Accessories and Illumination Also Available

IDS Imaging uEye+ FA IP65/67 PoE Cameras feature robust IP65/67 rated housings to withstand harsh industrial environments, providing protection against dirt, dust, and water. These cameras provide plug-and-play functionality and require no additional enclosures when paired with TECHSPEC® Cw Series Lenses. Featuring IP65/67 rated accessories, these cameras utilize IDS Imaging's latest Peak SDK platform that supports GenICam and GigE Vision standards, simplifying system integration and software development. IDS Imaging uEye+ FA IP65/67 PoE Cameras are ideal for a wide variety of demanding applications requiring washdown and dust resistance including factory automation, medical technology, and machine vision.

Accessories

Title CompareStock Number  Price Buy
10G/5G/1G GigE PoE+ NBASE-T Ethernet Card #16-033 €270,00   Request Quote
  • In Stock
    ×
10G/5G/1G GigE PoE+ NBASE-T Ethernet Card, 2 Ports #17-947 Clearance €450,00   Request Quote
  • 3-4 days
    ×
GigE PCIe 2.1x4 2 Port Interface Card with PoE #19-400 €187,00   Request Quote
  • 3-4 days
    ×
Power Over Ethernet (PoE) Single Port injector #68-469 €71,00   Request Quote
  • In Stock
    ×
Intel PRO/1000 PT, GigE Board PCI-E #63-867 Clearance €154,00   Request Quote
  • 3-4 days
    ×
51L x 41mm Dia. Lens Tube, IP65/67 #62-065 €114,00   Request Quote
  • Contact Us
    ×
77L x 41mm Dia. Lens Tube, IP65/67 #62-067 €114,00   Request Quote
  • Contact Us
    ×
64L x 41mm Dia. Lens Tube, IP65/67 #62-066 €114,00   Request Quote
  • 3-4 days
    ×
65L x 70mm Dia. Lens Tube, IP65/67 #19-685 €125,00   Request Quote
  • 3-4 days
    ×
77L x 70mm Dia. Lens Tube, IP65/67 #19-686 €136,00   Request Quote
  • 3-4 days
    ×
97L x 70mm Dia. Lens Tube, IP65/67 #19-687 €148,00   Request Quote
  • 3-4 days
    ×
70mm Dia. Tube Flange, IP65/67 #19-688 €42,00   Request Quote
  • 3-4 days
    ×
8-pin GPIO Cable, IP65/67, 10m #19-689 €201,00   Request Quote
  • 3-4 days
    ×
8-pin GPIO Dragchain Cable, IP65/67, 10m #19-690 €232,00   Request Quote
  • 3-4 days
    ×
8-pin GPIO Y-cable, IP65/67, 5m #19-691 €140,00   Request Quote
  • 3-4 days
    ×
Power Supply + 8-pin GPIO Y-cable, IP65/67, 5m/1.8m #19-692 €181,00   Request Quote
  • 3-4 days
    ×
GPIO Protective Cap for IDS Imaging uEye+ FA cameras, IP65/67 #19-693 €16,00   Request Quote
  • 3-4 days
    ×
¼-20 Mounting Adapter for IDS Imaging uEye+ FA cameras #19-694 €42,00   Request Quote
  • 3-4 days
    ×
Cat 6a M12 to RJ45 Ethernet Cable, IP65/67, 5m #19-695 €145,00   Request Quote
  • In Stock
    ×
Cat 6a M12 to RJ45 Ethernet Cable, IP65/67, 10m #19-696 €155,00   Request Quote
  • 3-4 days
    ×
Cat 6a M12 to RJ45 Ethernet Cable, IP65/67, 15m #19-697 €212,00   Request Quote
  • 3-4 days
    ×
Cat 6a M12 to RJ45 Ethernet Dragchain Cable, IP65/67, 5m #19-698 €136,00   Request Quote
  • 3-4 days
    ×
Cat 6a M12 to RJ45 Ethernet Dragchain Cable, IP65/67, 10m #19-699 €178,00   Request Quote
  • 3-4 days
    ×
Cat 6a M12 to RJ45 Ethernet Dragchain Cable, IP65/67, 15m #19-700 €227,00   Request Quote
  • Contact Us
    ×

Frequently Purchased Together