TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Illumination Grade PCV Cylinder Lenses
TECHSPEC® Illumination Grade PCV Cylinder Lenses
×
Cylinder Lenses Ideal for 1 Dimensional Laser Beam Convergence
Circular and Rectangular Form Factors
Multiple Coating Options Available
Can't find what you need?
From fast modifications to stock optics to custom designs, we can help you take your optical system from design to prototype to volume production. Contact us to get started today.
TECHSPEC® Illumination Grade PCV Cylinder Lenses are commonly used to turn a collimated laser source into a line generator. These PCV Cylinder Lenses and TECHSPEC Illumination Grade PCX Cylinder Lenses can be used together for beam expander applications.
The thin lens approximation for the length of a line generated by a negative cylinder lens is: L = 2 * (r0/f) * (z + f) where L is the line length, r0 is half the beam diameter, z is the projection distance, and -f is the focal length of the lens.