Product added to cart

532nm, 25.4mm Dia., Top-Hat Diffractive Beam Shaper

HOLO/OR Diffractive Beam Shapers

×
Stock #14-680 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€4.631,00
Qty 1+
€4.631,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Clear Aperture CA (mm):
22.9
Coating:
Laser V-Coat (532nm)
Design Wavelength DWL (nm):
532
Diameter (mm):
25.40 +0.05/-0.15
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Thickness (mm):
3.00 ±0.1
Input Beam Mode:
SM TEM00, M²<1.5
Output Shape:
Square
Full Angle At 1/e2 (mRad):
0.38
Transfer Region (mRad):
0.10
Overall Efficiency (%):
95
Input Beam Diameter, 1/e2 (mm):
5
Damage Threshold, Reference: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • Shape Gaussian Beams to Top-Hat Profile
  • Square Output Shape with Uniform Intensity
  • Designs for 532nm Nd:YAG Lasers
  • Compatible with Single Mode Beams

HOLO/OR Diffractive Beam Shapers are diffractive optical elements (DOE) that transform laser beams with a nearly-Gaussian profile into a defined 2D shape with uniform intensity distribution at the focal point of a lens. These diffractive beam shapers are available in two types, top-hat or stable top-hat. Top-hat beam shapers have a larger transfer region but better defocus behavior compared to stable top-hat beam shapers. HOLO/OR Diffractive Beam Shapers are used in materials processing applications, including laser cutting, scribing, and ablation, as well as illumination applications such as wafer inspection and lithography.

Note: Diffractive optical elements are not intended for use outside of their design wavelength. Diffractive optical elements will have decreased performance if their surfaces become dirty from oil or other substances. It is recommended to always use gloves or finger cots when handling these optics.

Edmund Optics offers a range of diffractive optical elements from HOLO/OR for laser applications, including:

  • Diffractive Diffusers: used to convert an input laser beam to a defined shape with homogenized distribution
  • Diffractive Beamsplitters: used to split an input laser beam into a 1D array or 2D matrix output
  • Diffractive Beam Shapers: used to transform a nearly-Gaussian laser beam into a defined shape with uniform flat top intensity distribution
  • Diffractive Beam Samplers: used to transmit an input laser beam while producing two higher order beams that can be used to monitor high power lasers
  • Diffractive Axicons: used to transform an input laser beam to a Bessel beam that can be focused to a ring
  • Diffractive Vortex Phase Plates: used to convert a Gaussian profile beam to a donut-shaped energy ring