Product added to cart

532nm, 10mm Square, Diffractive Vortex Phase Plate

×
Stock #25-758 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€950,00
Qty 1-5
€950,00
Qty 6+
€760,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Clear Aperture CA (mm):
9 x 9
Coating:
Uncoated
Design Wavelength DWL (nm):
532
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Dimensions (mm):
10 x 10
Thickness (mm):
1.00
Input Beam Mode:
SM TEM00
Overall Efficiency (%):
>92
Topological Charge:
1

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Convert Gaussian Beams to Donut-Shaped Energy Rings
  • Vortex Phase Plates for 488, 515, and 532nm Lasers
  • Polymer on Glass, N-BK7 Substrate with a Lower Price Point

HOLO/OR Polymer on Glass Vortex Phase Plates are a diffractive optical element (DOE) that converts Gaussian input beam profiles to donut-shaped energy rings. These plates convert collimated single mode TEM00 Gaussian input beams to TEM01 radially symmetric mode beams. The optical elements are composed of spiral-phase steps in a pattern which controls the phase of the transmitted beam. HOLO/OR Polymer on Glass Vortex Phase Plates feature an m=1 topological charge, and are designed for lower energy 488, 515, and 532nm applications such as STED Microscopy, academic research, and fluorescent excitation. For applications requiring higher power, HOLO/OR Diffractive Vortex Phase Plates are also available.

Note: Diffractive optical elements are not intended for use outside of their design wavelength. Diffractive optical elements will have decreased performance if their surfaces become dirty from oil or other substances. It is recommended to always use gloves or finger cots when handling these optics.

  • Diffractive Diffusers: used to convert an input laser beam to a defined shape with homogenized distribution
  • Diffractive Beamsplitters: used to split an input laser beam into a 1D array or 2D matrix output
  • Diffractive Beam Shapers: used to transform a nearly-Gaussian laser beam into a defined shape with uniform flat top intensity distribution
  • Diffractive Beam Samplers: used to transmit an input laser beam while producing two higher order beams that can be used to monitor high power lasers
  • Diffractive Axicons: used to transform an input laser beam to a Bessel beam that can be focused to a ring
  • Diffractive Vortex Phase Plates: used to convert a Gaussian profile beam to a donut-shaped energy ring