Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

50.8mm Dia. x 150.0mm EFL, Uncoated, Concave Laser Mirror

TECHSPEC Uncoated Concave Mirrors

×
Stock #11-349 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€200,00
Qty 1-4
€200,00
Qty 5+
€176,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Quality:
20-10
Diameter (mm):
50.80 +0.00/-0.20
Effective Focal Length EFL (mm):
150.00
Radius of Curvature (mm):
300.00
Coating:
Uncoated
Back Surface:
Fine Grind
Center Thickness CT (mm):
8.92
Clear Aperture (%):
90
Edge Thickness ET (mm):
10.00 ±0.20
Radius R1 (mm):
300.00
Type:
Concave Mirror
Irregularity (P-V) @ 632.8nm:
3λ/20

Regulatory Compliance

RoHS 2015:
Reach 219:
Certificate of Conformance:

Product Family Description

  • High Precision Fused Silica Mirror Substrates
  • Large Selection of Diameters and Focal Lengths
  • Custom Coating Options Available

TECHSPEC® Uncoated Concave Laser Mirrors offer high precision 20-10 surface quality ideal for laser beam focusing applications. Featuring fused silica substrates, these concave mirrors are resistant to thermal shock and are available in focal lengths from 25mm to 500mm. TECHSPEC Uncoated Concave Laser Mirrors are ideal for applications in environments with temperature fluctuations. Custom coating options including protected metal coatings and dielectric mirror coatings are available.