eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

50 x 50 x 3.3mm Thickness, MgF2 Coated, BOROFLOAT® Window

See More by SCHOTT Optical Components
TECHSPEC BOROFLOAT Borosilicate Windows

TECHSPEC BOROFLOAT Borosilicate Windows

×
Stock #83-912 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€43,25
Qty 1-5
€43,25
Qty 6+
€34,50
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
Protective Window

Physical & Mechanical Properties

Bevel:
Protective as needed
Clear Aperture (%):
≥90
Clear Aperture CA (mm):
45.00 x 45.00
Dimensions (mm):
50.00 x 50.00
Thickness (mm):
3.30 ±0.2
Edges:
Seamed
Knoop Hardness (kg/mm2):
480
Poisson's Ratio:
0.2
Young's Modulus (GPa):
64
Length (mm):
50.00
Width (mm):
50.00

Optical Properties

Abbe Number (vd):
65.41
Coating:
MgF2 (400-700nm)
Coating Specification:
Rabs ≤2.5% @ 550nm
Index of Refraction (nd):
1.472
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Flatness (P-V):
4 - 6λ
Surface Quality:
80-50
Transmission (%):
≥95
Wavelength Range (nm):
400 - 700

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
3.25 (+20 to +300°C)
Density (g/cm3):
2.23
Transformation Temperature (°C):
525

Environmental & Durability Factors

Operating Temperature (°C):
1 hour @ 500; >100 hours @ 450
Resistance to Temperature Difference (K):
Short Term, 1 hr: 110K
1 - 100 hrs: 90K
Long Term, >100 hrs: 80K
Thermal Shock (K):
Up to 4mm Thick: 175K
4 - 6mm Thick: 160K
6 - 15mm Thick: 150K

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 242:

Product Details

  • Low Coefficient of Thermal Expansion
  • Visible to Near Infrared Transmission
  • High Resistance to Thermal Shock

TECHSPEC® BOROFLOAT® Borosilicate Windows are ideal for high temperature and harsh environment applications. The windows have a low coefficient of thermal expansion of 3.25 (+20 to +300°C). TECHSPEC® BOROFLOAT® Borosilicate Windows feature visible to near infrared transmission. Unlike common borosilicate that is drawn flat, BOROFLOAT® is produced by a float technique that yields superior surface flatness — typically 4 - 6λ per inch. BOROFLOAT® is about three times more resistant to thermal shock than standard soda lime glass.

Can’t find what you need? Get a quick custom quote.

Technical Information

Coating Curves

  • MgF₂ (400-700nm)
Only 2 different Y Axises can be displayed at one time.

Please note that coating performance outside each product’s specified design range is theoretical and may vary.

Frequently Purchased Together

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
40mm Sq., Fixed Filter Holder Fixed #54-997 €87,50
Request Quote
  • 3-4 days
    ×
Filter Kinematic Mount, 2-Screw Adjustable - Tip-Tilt #58-874 €118,00
Request Quote
  • 3-4 days
    ×
60mm sq - Rectangular Bar Clamp Fixed #54-995 €118,00
Request Quote
  • In Stock
    ×
Filter Kinematic Mount, 3-Screw Adjustable - Tip-Tilt #58-875 €128,00
Request Quote
  • In Stock
    ×
50/50.8mm Sq. Kinematic Mount, 2 Screws Adjustable - Tip-Tilt #58-858 €132,00
Request Quote
  • In Stock
    ×
50/50.8mm Sq. Kinematic Mount, 3 Screws Adjustable - Tip-Tilt #58-861 €145,00
Request Quote
  • In Stock
    ×