eo_logo
 
Product added to cart

4" x 4" Cloth Cleaning Wipes

×
Stock #53-984 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€34,50
Qty 1-9
€34,50
Qty 10+
€31,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Number of Sheets:
684 (approximately)

Physical & Mechanical Properties

Dimensions (inches):
4 x 4

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Advanced Microfiber Technology
  • Extremely Durable and Reusable
  • Smooth White Cloths
  • Ideal for Delicate Surfaces

Prematex® Cleaning/Wiping Cloths are ideal for heavy-duty cleaning or wiping when durability and reusability are needed. Their entangled fiber technology combines absorbent cellulose and polyester fibers in a solvent-resistant mechanical bonding. Prematex® Cleaning/Wiping Cloths are a low-lint product and are highly absorbent in water, grease, and oil, making them excellent for cleaning lenses and all types of optical components, as well as many other products and surfaces. Cleaning optical components with these smooth, machine-washable cloths maintains quality and extends the usable lifetime of the products.