Product added to cart

4.4" x 8.4" Case (60 Boxes), Kimberly-Clark Wipes

×
Stock #54-597 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€350,00
Qty 1+
€350,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Number of Sheets:
16,800 (60 Boxes of 280 Sheets)
Dimensions (inches):
4.4 x 8.4

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Lint Resistant Wipes
  • Ideal For Delicate Surfaces
  • Perfect for Laboratory or Manufacturing Environments

Kimberly Clark Precision Wipes - KIMWIPES® EX-L are perfect for use in lab or manufacturing environments. These lint-resistant delicate task wipes are ideal for use on most delicate surfaces. The wipes effectively clean dust, smudges, dirt and chemicals from surfaces without causing damage. Kimberly Clark Precision Wipes – KIMWIPES® EX-L are easily stored, biodegradable, and feature an anti-static dispensing design. The wipes are offered in a box of 280 sheets, or a case of 60 boxes.