eo_logo
 
Product added to cart

Coherent® Diamond Series CO2 Laser 1322624 | 40W (Recertified 05-P)

See More by Coherent®

Coherent® Diamond C-Series CO2 Laser

×
Stock #37-078-RCD-05P Recertified 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Cooling Method:
Air
Note:
Max. Case Temperature: 60°C
Laser Class - CDRH:
IV
Model Number:
1322624

Physical & Mechanical Properties

Dimensions (mm):
425 x 92.5 x 154.5
Weight (lbs):
15

Optical Properties

Polarization:
>100:1
Wavelength (nm):
10,600.00
Mode Quality, M2:
<1.3
Beam Diameter Tolerance (mm):
±0.5
Beam Diameter (mm):
3.6
Beam Divergence (mrad):
<5
Color:
Infrared
Bandwidth (nm):
10,550 - 10,630

Electrical

Power Stability (%):
±5
Output Power (W):
40
Operating Duty Cycle:
0 to 100% DC
Frequency (kHz):
0 to 100

Hardware & Interface Connectivity

Power Supply:
Power Supply Required and Sold Separately:
USA: #17-206
Europe: #17-206
Japan: #17-206
Korea: #
China: #17-206
Output Type:
Free Space

Environmental & Durability Factors

Operating Temperature (°C):
5 to 40
Storage Temperature (°C):
-10 to +60 Non-Condensing

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Superior Beam Quality and Power Stability for Improved Process Quality
  • Fully Sealed Integrated Package with Built-in RF Power Supply
  • Wide Power Range with CW or Pulse Width Modulation Control

Coherent® Diamond C-Series CO2 Lasers offer reliability with more than 50k operating hours, along with superior beam quality and stability. These lasers are ideal for a wide range of applications from marking and engraving to material processing. Coherent® Diamond C-Series CO2 Lasers offer a compact option with an integrated RF power supply. Maximum output power ranges from 20 to 40 watts, and can be controlled through pulse width modulation (PWM).

Note: Power supply (#17-206) and Controller (#37-079) are required for operation.