eo_logo
 
Product added to cart

4" and 5" LED Lights, Replacement Mounting Bracket

×
Stock #56-248 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€42,00
Qty 1+
€42,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads

Product Details

Model Number:
LB108
Type of Illumination:
Accessory

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • Mounting Brackets for LED Ring Lights
  • Aluminum Construction
  • Compatible with 3", 4", and 5" LED Illuminators

LED Mounting Brackets are designed to attach to specific LED illumination lights. Replacement mounting brackets can be used with LED Ring Lights, Darkfield LED Illuminators, and Apposelites. #56-386 Replacement mounting bracket is compatible with 3" LED Ring Lights. #56-248 Replacement mounting bracket is compatible with 4" LED Ring Lights, 4" Extended Working Distance LED Ring Lights, Brightfield/Darkfield LED Ring Lights, 5" Darkfield LED Illuminators, and 4" Apposelites.