Product added to cart

3mm Beam Dia., Flanged Collimator for TRUMPF TruPulse nano Lasers

See More by TRUMPF
Flanged Collimator for TRUMPF TruPulse nano Lasers

Flanged Collimator for TRUMPF TruPulse nano Lasers

Flanged Collimator for TRUMPF TruPulse nano Lasers Flanged Collimator for TRUMPF TruPulse nano Lasers
×
Stock #18-316 Clearance 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€459,00
Qty 1+
€459,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Dimensions (mm):
35.0 Dia. x 95.2 L with 39.9 x 39.9 Flange
Power Supply:
Power Supply Required and Sold Separately:
USA: #18-311
Europe: #18-311
Japan: #18-311
Korea: #18-311
China: Not Available
Pointing Accuracy (mrad):
≤6.0
Note:
Flange has 4 x 4.3mm Dia. Thru Holes, 32 x 32mm Spacing
Beam Diameter (mm):
3.0 ±0.6
Beam Divergence (mrad):
0.90 ±0.180

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Pulse Durations from 3 to 2000ns With Up to 4MHz Pulse Repetition
  • 20, 50, 70, and 100W Fiber Laser Output Power Options
  • Industry Leading Reliability & Maintenance Free Operation
  • Ready to Ship Same Day

TRUMPF TruPulse nano Pulsed Fiber Lasers combine high power and pulse rates, industry leading reliability, and maintenance free operation to maximize output in laser material processing applications. These lasers feature PulseTune technology, allowing for user selection of up to 48 optimized PulseTune waveforms with pulse widths from 3 to 2000ns and pulse repetition up to 4MHz . TRUMPF TruPulse nano Pulsed Fiber Lasers are available with output powers from 20 to 100W and are ideal for laser ablation, cutting, engraving, marking, scribing, and welding. A range of collimators are offered to collimate the output beam of the laser to common beam diameters used with laser scan heads including 3, 5, 7.5, and 10mm.

Beam Quality (Z Type M² ≤1.6, 1.3 typical)
Beam Quality (Z Type M² ≤1.6, 1.3 typical)