Product added to cart

Siemens Star Target Array, 50 x 50mm, 33 Stars, 36 Sectors Chrome on Glass

×
Stock #58-834 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€338,00
Qty 1-4
€338,00
Qty 5+
€321,70
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Coating:
High Reflective Chrome
Frequency (lp/mm):
2.86 - 57.5
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Individual Star Diameter (mm):
2.00
Number of Sectors:
36.00
Number of Stars:
33.00
Pattern Size (mm):
29.20 x 21.00
Dimensions (mm):
50 x 50 ±0.1
Thickness (mm):
1.50 ±0.05
NIST Certification:
No

Regulatory Compliance

RoHS 2015:
Reach 223:
Certificate of Conformance:

Product Family Description

  • Detect Aberrations at Various Field Points

Our star target arrays are designed to identify focus errors and astigmatism along field points in the image of a vision system. With star targets located at the center, corner, and along the diagonals of the sensor, determining precision location and amplitude of the problem areas couldn’t be easier. The small array features unresolved centers of 0.1mm, whereas the large array features unresolved centers of 0.15mm.