eo_logo
 
Product added to cart

3.0 OD, 25mm Dia., IR Neutral Density Filter

Infrared (IR) Neutral Density (ND) Filters

×
Stock #64-357 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€384,00
Qty 1-10
€384,00
Qty 11+
€344,90
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Diameter (mm):
25.00 ±0.2
Optical Density OD (Average):
3.0
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Germanium (Ge)
Coating:
Metallic Based ND
Surface Quality:
80-50
Thickness (mm):
1.00 ±0.2
Transmission (%):
0.10
Transmission Tolerance (%):
+0.08/-0.05
Type:
Neutral Density Filter
Blocking Wavelength Range (nm):
2000 - 14,000
Parallelism (arcmin):
<10
Clear Aperture (%):
90
Wavelength Range (μm):
2 - 14
Surface Flatness (P-V):
3 - 5λ

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Spectrally Flat from 2μm to 14μm
  • Precision Germanium Substrate

Infrared (IR) Neutral Density (ND) Filters feature excellent linearity over a wide spectral band of 2μm to 14μm. Ideal for thermal and medical imaging, the filters are available in a variety of densities and 2 size options. Attenuation is achieved by a metal alloy coating, which employs a combination of absorption and reflection to achieve the stated transmittance value. Infrared (IR) Neutral Density (ND) Filters feature a geranium substrate and are available in 12.5, 25, and 50mm diameters with varying transmissions and optical densities. All 5 optical densities are available as part of our Neutral Density Filter Kits. The kits are ideal for integration with our filter wheels.

Please contact our Applications Engineering Department to discuss custom size and density options.