Product added to cart

3" LED Ring Light 660nm with Barrel Mount

See More by Advanced Illumination
×
Stock #66-777 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€572,00
Qty 1+
€572,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Note: This item requires accessories for use | Learn More
Get Product Downloads
Color:
Red
Diameter (mm):
85.00
Height (mm):
35
Inner Diameter (mm):
55.4
Model Number:
RL1424B-660-IC
Mount:
Barrel Mount
Operating Temperature (°C):
0 to 65
Dimensions (mm):
85 Dia x 35 T
Mounting Threads:
M4 x 4
Wavelength (nm):
660.00
Working Distance (inches):
4.00
LED Lifetime (hours):
50,000
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-773
China: #66-855
Light Distribution (%):
±10 edge to edge (dependent on working distance)
Number of LEDs:
24.00
Number of Channels:
1.00
Field Coverage (mm):
43.18 (1.7 inches)
Maximum Trigger Frequency (Hz):
30.00
Type of Illumination:
LED Illuminator
Note:
Optional Manual Intensity Adjustment #86-887 and #89-555 are Available
Manufacturer:
Advanced Illumination
Geometry:
Ring Light
Illumination Mode:
Constant

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • 4" Working Distance
  • Provides 1.7" Coverage
  • Variable Intensity and Strobed Options

Advanced Illumination Standard Working Distance LED Ring Lights are designed to be mounted on the front of many standard imaging lenses using our Ring Light Filter Thread Adapters. Mounting brackets are included for easy system integration. LED intensity can be varied using the in line potentiometer.

Note: Required 24V power supply #66-855. Accessories for Advanced Illumination products are available and sold separately. 

The strobed models' flash duration is dependent on a trigger signal or potentiometer setting. The duration of the strobe can be adjusted from 30 - 300μs via a knob located in the back of the unit. Trigger input signal is CMOS/TTL compatible. The maximum trigger frequency is 30Hz.