Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

2mm, Alum. & AR Coated, N-SF11 Micro Right Angle Prism

N-SF11 Right Angle Prisms

×
Stock #47-922 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€155,00
Qty 1-5
€155,00
Qty 6+
€139,50
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Coating:
MgF2 & Aluminized
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
20-10
Type:
Right Angle Prism
Dimensional Tolerance (mm):
±0.05
Angle Tolerance (arcmin):
±2
Bevel:
Protective bevel as needed
Length of Hypotenuse (mm):
2.80
Length of Legs (mm):
2.00
Image Orientation:
Left-Handed
Coating Specification:
Legs: Ravg ≤1.75% @ 400 - 700nm
Hypotenuse: Ravg >85% @ 400 - 700nm w/Black Overpaint
Ray Deviation (°):
90
Wavelength Range (nm):
400 - 700
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
Hypotenuse: 0.3 J/cm2 @ 532nm & 1064nm, 10ns
Legs: 10 J/cm2 @ 532nm, 10ns
Power (fringes) @ 632.8nm:
1.25
Irregularity (fringes) @ 632.8nm:
0.25

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Ray Deviation of 90°
  • Left Handed Image
  • High Refractive Index Material
  • Additional Right Angle Prism Options Available

TECHSPEC® N-SF11 Right Angle Prisms are made from high index N-SF11. Right angle prisms are generally used to bend image paths or redirect light at 90°. This produces a left-handed image, and depending on the orientation of the prism, the image may be inverted or reverted. Right angle prisms can also be used in combination for image/beam displacement. TECHSPEC® N-SF11 Right Angle Prisms have a high refractive index that increases the optical path length, thus reducing physical working distance requirements. These lenses are available uncoated or with an aluminized hypotenuse and anti-reflection coated faces.  

Right Angle Prism Ray Path
Right Angle Prism Ray Path
Right Angle Prism Ray Path
Right Angle Prism Ray Path
Right Angle Prism Tunnel Diagram
Right Angle Prism Tunnel Diagram
Right Angle Prism Tunnel Diagram
Right Angle Prism Tunnel Diagram