eo_logo
 
Product added to cart

2.75" Max. Opening, Soft Jaw Pliers

×
Stock #59-899 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€64,00
Qty 1+
€64,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Tip to Tip Distance, Open (mm):
69.85 (2.75")

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Family Description

  • Non-Marring Cushioned Tips
  • Screw-In Cushioned Tip Design
  • Replacement Tips Available

The slip joint design utilized in these pliers is ideal for handling optics, camera-lens assemblies, and other delicate components. Jaw openings range from 1" to 2.75" (dependent on model). Jaws feature screw-in plastic cushions to protect fine knurling and delicate finishes. Tool body is laminated and handles are covered with rolled vinyl to ensure proper grip.