Product added to cart

25mm Dia. x 200mm FL, NIR I Coated, DCX N-K5 Lens

×
Stock #49-498 Clearance 3-4 days
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€21,95
Qty 1+
€21,95
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Diameter (mm):
25.00 +0.00/-0.10
Effective Focal Length EFL (mm):
200.00 @ 587.6nm
Back Focal Length BFL (mm):
198.35
Coating:
NIR I (600-1050nm)
Coating Specification:
Ravg ≤0.5% @ 600 - 1050nm
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
Centering (arcmin):
<1
Center Thickness CT (mm):
5.00 ±0.10
Edge Thickness ET (mm):
4.25
Clear Aperture CA (mm):
24
f/#:
8.00
Numerical Aperture NA:
0.06
Type:
Double-Convex Lens
Bevel:
Protective bevel as needed
Wavelength Range (nm):
600 - 1050
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
7 J/cm2 @ 1064nm, 10ns

Regulatory Compliance

RoHS:
Reach 224:
Certificate of Conformance:

Product Family Description

  • N-K5 Substrate
  • Various Anti-Reflection (AR) Coatings
  • PCX and DCX Options Available

N-K5 Lenses are available in various diameters, focal lengths, as well as Plano-Convex and Double-Convex form factors. Anti-reflective coatings covering the VIS to NIR make these ideal for multiple applications.