Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

22mm CA, 100mm FL, Mounted MgF2 Coated Achromatic Doublet Lens

TECHSPEC® Mounted MgF2 Coated Achromatic Lenses

×
Stock #13-009 Clearance 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€102,95
Qty 1+
€102,95
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Effective Focal Length EFL (mm):
100.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
f/#:
4.00
Numerical Aperture NA:
0.13
Coating:
MgF2 (400-700nm)
Type:
Achromatic Lens
Wavelength Range (nm):
400 - 700
Back Focal Length BFL from Housing (mm):
90.66
Bevel:
Protective bevel as needed
Clear Aperture CA (mm):
22.0
Coating Specification:
Ravg ≤1.75% @ 400 - 700nm
Edge Thickness ET (mm):
6.61
Focal Length Specification Wavelength (nm):
587.6
Focal Length Tolerance (%):
±2
Radius R1 (mm):
61.47
Radius R2 (mm):
-44.64
Radius R3 (mm):
-129.94
Surface Quality:
40-20
Lens Included:
Mount Included:
Mount Diameter (mm):
30.0
Extension Length (mm):
24.2
Total Length (mm):
28.2
Thread Type:
C-Mount
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Pre-mounted in Engraved C-Mount Housings
  • Simplify Integration into Optical Systems
  • Less than 1.75% Reflectance per Surface @ 400 - 700nm
  • Also Available Unmounted

TECHSPEC® Mounted MgF2 Coated Achromatic Lenses feature our TECHSPEC MgF2 Coated Achromatic Lenses pre-mounted in C-Mount housings to simplify their integration into optical systems. Designed for the visible spectrum, these lenses are coated with a single layer MgF2 anti-reflection coating to increase light transmission. Each C-Mount housing is laser engraved with the stock number and focal length for easy identification. TECHSPEC Mounted MgF2 Coated Achromatic Lenses are ideal for C-Mount optical systems that require on-axis spherical and chromatic aberrations to be eliminated.