eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25.4mm VIS 0° λ/4 Fresnel Rhomb Retarder

×
Stock #36-141 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€315,00
Qty 1-5
€315,00
Qty 6+
€289,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Clear Aperture CA (mm):
18.81 x 18.81
Coating:
VIS 0° (425-675nm)
Design Wavelength DWL (nm):
532
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Retardance:
λ/4
Surface Quality:
20-10
Type:
Fresnel Retarder
Dimensional Tolerance (mm):
±0.10
Bevel:
Protective bevel as needed
Wavelength Range (nm):
425 - 675
Width (mm):
25.40
Entrance and Exit Surface (mm):
25.4

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Broadband Performance with <2% Retardance Variation
  • 12.7mm and 25.4mm Options Available
  • λ/4 and λ/2 Retardance Options

TECHSPEC® Fresnel Rhomb Retarders are available with design wavelengths of 532nm and 1064nm. By utilizing a specific angle, Fresnel rhomb retarders impart a retardance with each internal reflection of the light, totaling λ/4. Each design is paired with either VIS 0° or NIR II coatings to provide efficient transmission across a broad range of wavelengths. These TECHSPEC Fresnel Rhomb Retarders deliver less than 2% retardance variation across the specified wavelength range and are optimized for use in diode and fiber applications.