From fast modifications to stock optics to custom designs, we can help you take your optical system from design to prototype to volume production. Contact us to get started today.
Get Product Downloads
Surface Quality:
20-10
Type:
Laser Mirror
Parallelism (arcmin):
<3
Clear Aperture (%):
90
Durability:
MIL-C-675C
Back Surface:
Commercial Polish
Reflection at DWL (%):
99
Coating Specification:
Rabs >99% @ 1030nm
Surface Flatness (P-V):
λ/10
Coating Type:
Dielectric
Coating:
Laser Mirror (1030nm)
Design Wavelength DWL (nm):
1030
Diameter (mm):
25.40 +0.0/-0.1
Thickness (mm):
6.35 ±0.2
Angle of Incidence (°):
45
Substrate:
Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Damage Threshold, By Design:
Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
Low Cost Laser Line Mirrors are ideal for optical systems requiring cost-effective laser mirrors that do not compromise on performance. These mirrors feature N-BK7 or fused silica substrates, 20-10 surface quality, and up to λ/10 surface accuracy. With most mirrors providing >99% reflectance at their design wavelength, these mirrors are an ideal replacement for metallic coated mirrors in laser optical systems that require mirrors with higher reflectivity and higher laser damage thresholds. Low Cost Laser Line Mirrors are designed for either a 0° or 45° angle of incidence with coating options for Nd:YAG (266nm, 355nm, 532nm, 1064nm), Yb:YAG (515nm, 1030nm), or diode (488nm, 808nm, 850nm, 980nm) lasers.
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023 | Edmund Optics, Ltd Unit 1, Opus Avenue, Nether Poppleton, York, YO26 6BL, UK
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act