eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25.0mm Dia. x 30.0mm FL, VIS-EXT Coated Plano-Convex Lens

×
Stock #88-721 In Stock
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€51,00
Qty 1-9
€51,00
Qty 10+
€45,75
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
Plano-Convex Lens

Physical & Mechanical Properties

Diameter (mm):
25.00 +0.0/-0.025
Centering (arcmin):
<1
Center Thickness CT (mm):
8.06 ±0.10
Edge Thickness ET (mm):
1.73
Clear Aperture CA (mm):
24
Bevel:
Protective bevel as needed

Optical Properties

Effective Focal Length EFL (mm):
30.00 @ 587.6nm
Back Focal Length BFL (mm):
24.69
Coating:
VIS-EXT (350-700nm)
Coating Specification:
Ravg <0.5% @ 350 - 700nm
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
Focal Length Tolerance (%):
±1
Radius R1 (mm):
15.50
f/#:
1.2
Numerical Aperture NA:
0.42
Wavelength Range (nm):
350 - 700
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
5 J/cm2 @ 532nm, 10ns

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • Visible Broadband Anti-Reflection Coating with Extended UV Performance
  • AR Coated to Provide <0.5% Reflectance per Surface for 350 - 700nm
  • Designed for 0° Angle of Incidence
  • Various PCX Coating Options: Uncoated, MgF2, VIS 0°, VIS-NIR, NIR I, NIR II, and YAG-BBAR

TECHSPEC® VIS-EXT Coated Plano-Convex (PCX) Lenses have a positive focal length, making them ideal for collecting and focusing light in imaging applications. They are also useful in a variety of applications involving emitters, detectors, lasers, and fiber optics. TECHSPEC® VIS-EXT Coated Plano-Convex (PCX) Lenses are available in a wide variety of diameters and focal lengths. Identical designs of these PCX lenses are also offered uncoated  or with broadband anti-reflective (BBAR) coatings, which include MgF2, VIS 0°, VIS-NIR, NIR I, NIR II, and YAG-BBAR.    

Technical Information

N-BK7

Typical transmission of a 3mm thick, uncoated N-BK7 window across the UV - NIR spectra.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with MgF2 (400-700nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 1.75% @ 400 - 700nm (N-BK7)

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with VIS-EXT (350-700nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.5% @ 350 - 700nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with VIS-NIR (400-1000nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 0.25% @ 880nm
Ravg ≤ 1.25% @ 400 - 870nm
Ravg ≤ 1.25% @ 890 - 1000nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with VIS 0° (425-675nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.4% @ 425 - 675nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with YAG-BBAR (500-1100nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 0.25% @ 532nm
Rabs ≤ 0.25% @ 1064nm
Ravg ≤ 1.0% @ 500 - 1100nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with NIR I (600 - 1050nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.5% @ 600 - 1050nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with NIR II (750 - 1550nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 1.5% @ 750 - 800nm
Rabs ≤ 1.0% @ 800 - 1550nm
Ravg ≤ 0.7% @ 750 - 1550nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Related Products

Frequently Purchased Together

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
25.0/25.4mm Optic Dia., SM1 Thin Mount, M4 Fixed #13-787 €19,50
Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., SM1 Thin Mount, 8-32 Fixed #13-788 €19,50
Request Quote
  • 3-4 days
    ×
25.0mm Optic Dia., Optic Mount Fixed #64-560 €30,50
Request Quote
  • In Stock
    ×
25mm Thin Inner Single Optic Mount Fixed #38-755 €34,00
Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., L-Slot Direct Mount Fixed #36-410 €66,50
Request Quote
  • 3-4 days
    ×
25.0/25.4mm Optic Dia., Side Flange Direct Mount Fixed #36-414 €66,50
Request Quote
  • 3-4 days
    ×
25mm Thin Inner Pair Optic Mounts Fixed #11-052 €66,50
Request Quote
  • 3-4 days
    ×
25mm Thick Inner Pair Optic Mounts Fixed #11-054 €66,50
Request Quote
  • 3-4 days
    ×
25.0/25.4mm Optic Dia., L-Slot and Rotation Direct Mount Adjustable - Rotary #36-411 €95,00
Request Quote
  • 3-4 days
    ×
25/25.4mm Diameter, C-Mount Thin Optic Mount Fixed #56-353 €98,00
Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., X-Y Translating Optic Mount Adjustable - Linear (XY) #62-956 €258,00
Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., X-Y-Z Translating Optic Mount Adjustable - Linear (XYZ) #62-959 €505,00
Request Quote
  • 3-4 days
    ×
25.0/25.4mm Optic Dia., 5 Axes Optical Mount Adjustable - Linear (XYZ) & Tip-Tilt #13-776 €705,00
Request Quote
  • Contact Us
    ×