Product added to cart

20mW, 90° Gaussian Line, Harsh Environment Green Diode

×
Stock #64-826 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€778,00
Qty 1+
€778,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Note: This item requires accessories for use | Learn More
Get Product Downloads
Operating Temperature (°C):
0 to +35
Output Power (mW):
20
Power Stability (%):
±5%
Dimensions (mm):
20 Dia. x 136 L
Wavelength (nm):
532.00
Weight (g):
87.00
Laser Class - IEC:
3B
Housing Length (mm):
136.00
Housing Diameter (mm):
20.00
Storage Temperature (°C):
-10 to +80
Mean Time To Failures MTTF @ 25° (hours):
>10,000
Beam Diameter (mm):
5.00
Output Type:
Free Space
Type of Laser:
Diode
Beam Divergence (mrad):
<1 without Line Optics
Laser Class - CDRH:
IIIb
Color:
Green
Connector:
4 Pins, M12
Fan Angle (°):
90.00
Focus Range:
200mm to Collimation
Input Voltage (V):
5 - 30 DC

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • IP67 Rated Environmentally Sealed with Simple Thread Mount
  • Electrically Isolated Housing
  • Focusable with Gaussian and Uniform Line Options
  • 5-30V DC Operation with Reverse Polarity Protection

Z-Laser Green Focusable Diode Modules are a high end, versatile green laser allowing wide voltage operation range with protection against surges, spikes and over voltage. This laser is available with Gaussian or Uniform line optics and is also available with simple spot output. Focusing can be achieved via the external focus mechanism, which does not interfere with the beam output. Z-Laser Green Focusable Diode Modules’ electrical connections are made via an M12 connection with mounting available via an M18 threading. Application areas for these modules include machine vision, various materials processing, medical science and the automotive industry. 
Mounting Accessories and Power Supply also available.