eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

20mm Uncoated, Fused Silica Penta Prism

×
Stock #49-018 Clearance In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€120,00
Qty 1+
€120,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes

Specifications

General

Type:
Penta Prism

Physical & Mechanical Properties

Dimensional Tolerance (mm):
±0.10
Bevel:
Protective bevel as needed

Optical Properties

Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Quality:
20-10
Angle Tolerance (arcmin):
±1
Image Orientation:
Right-Handed
Ray Deviation (°):
90
Wavelength Range (nm):
200 - 2200
Power (fringes) @ 632.8nm:
0.20
Irregularity (fringes) @ 632.8nm:
0.20

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Ray Deviation of 90°
  • Right Handed Image
  • Optical Tool for Defining a Right Angle
  • Additional Penta Prism Options Available

Penta prisms are five-sided prisms featuring a ray deviation of 90° and a right handed image. The UV-AR coated options also have aluminized reflecting surfaces for increased efficiency. Slight movement of the prism does not affect the true right angle at which light rays are reflected, making a penta prism the ideal optical tool for defining a right angle in an optical system. TECHSPEC® UV Fused Silica Penta Prisms are made from UV fused silica which features low thermal expansion and excellent transmission throughout the UV, VIS, and NIR spectral ranges.

Technical Information

UV FS Transmission Curve
UV FS Transmission Curve

>

 
Stock No. A B
#49-016 5.00mm 6.10mm
#49-020
#49-017 10.00mm 11.95mm
#49-021
#49-018 20.00mm 21.65mm
#49-022
#49-019 25.00mm 27.90mm
#49-023

Frequently Purchased Together