eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

2.0mm Diameter, S-LAH79 Half-Ball Lens

×
Stock #90-858 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€105,00
Qty 1-10
€105,00
Qty 11+
€94,50
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
Half-Ball Lens

Physical & Mechanical Properties

Diameter (mm):
2.00
Radius Tolerance (μm):
+0/-1.5
Thickness (mm):
1.00
Thickness Tolerance (mm):
±0.05

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Coating:
Uncoated
Wavelength Range (nm):
400 - 2400
Radius R (mm):
1.00

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

TECHSPEC® High Index Half-Ball Lenses feature a higher index of refraction compared to our LaSFN9 ball lenses and provides a shorter back focal length, simplifying fiber coupling. These lenses are available in various diameter options, all with S-LAH79 (Ohara) substrate. TECHSPEC® High Index Half-Ball Lenses simplify system integration and are used in various applications such as endoscopy and bar code scanning. Contact us today to discuss custom options.

Technical Information

Frequently Purchased Together