eo_logo
 
Product added to cart

20mm Dia., 2mm Thick, NIR II Coated, Suprasil Window

Suprasil® Windows

Suprasil® Windows

×
Stock #25-589 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€153,00
Qty 1-5
€153,00
Qty 6+
€123,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
Protective Window

Physical & Mechanical Properties

Bevel:
Protective as needed
Clear Aperture (%):
90
Clear Aperture CA (mm):
18.00
Diameter (mm):
20.00 +0.00/-0.10
Thickness (mm):
2.00 ±0.10
Edges:
Fine Ground
Knoop Hardness (kg/mm2):
591
Parallelism (arcsec):
<5
Poisson's Ratio:
0.17
Young's Modulus (GPa):
70

Optical Properties

Abbe Number (vd):
67.8
Coating:
NIR II (750 - 1550nm)
Coating Specification:
Rabs ≤1.5% @ 750 - 800nm
Rabs ≤1.0% @ 800 - 1550nm
Ravg ≤0.7% @ 750 - 1550nm
Index of Refraction (nd):
1.459
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Suprasil® 300
Surface Quality:
10-5
Transmitted Wavefront, P-V:
λ/10
Wavelength Range (nm):
750 - 1550

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
0.51 (0 to +100°C)
0.58 (0 to +200°C)
Density (g/cm3):
2.20

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • High Transmission from 200 to 3500nm
  • <1 ppm OH Content for Minimal Absorption Losses
  • 10-5 Surface Quality and up to λ/10 TWD

Suprasil® Windows are constructed from high purity synthetic fused silica and provide high, flat transmission from 200 to 3500nm. Suprasil has similar mechanical properties to fused silica with the added benefit of having no absorption bands in the visible or infrared spectra, resulting in no transmission loss between 1400 - 2700nm. Compared to Infrasil®, Suprasil has lower absorption with a <1 ppm OH content, causing negligible increase in temperature from bulk absorption when used with high powered lasers. Suprasil Windows are ideal for laser material processing, medical laser applications, or applications using Nd:doped or 2 micron lasers. 

Technical Information

Transmission of Suprasil 300 compared to Corning 7980

Compatible Mounts

Resources

Filter

Anti-Reflection (AR) Coatings

Anti-reflection (AR) coatings are applied to optical components to increase throughput and reduce hazards caused by back-reflections.

View Now

An Introduction to Optical Coatings

Optical coatings are used to influence the transmission, reflection, or polarization properties of an optical component.

View Now

Beam Displacement Calculator

Understanding Optical Windows

Determine how to select an optical window based on its material transmission, thermal and mechanical properties, and other specifications at Edmund Optics.

View Now

Optical Windows Review

Optical Windows provide protection between an optical system or sensitive electronics and an outside environment.

View Now

I need a window for imaging underwater. The water is filtered and at room temperature with a very small amount of detergent in it. It is flowing at low speed. Will a MgF2 coated window survive this for a few years?

Optical Glass

Choosing the right optical glass is important. Find out factors and properties on how to select the right optical glass at Edmund Optics.

View Now

Surface Accuracy

BBAR Coating

Understanding Surface Quality Specifications

The surface quality of optical components the scattering off of its surface, which is especially important in laser optics applications.

View Now

Removing Protective Plastic Coating

A protective plastic coating protects a variety of our flat optics, such as optical windows, optical mirrors, and beamsplitters, from scratches during shipping.

View Now

Anti-Reflection (AR) Coating

Bevel

Parallelism

Seamed Edge

Introduction to Basic Ray Optics

An understanding of refraction and basic ray optics is a critical foundation for understanding more complicated optical concepts and technologies.

View Now

Surface Flatness

Transmission

How do I clean my optics?

Clear Aperture (CA)

Edmund Optics Global Manufacturing Facilities

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.

View Now

Metrology at Edmund Optics: Measuring as a Key Component of Manufacturing

Learn about the metrology that Edmund Optics® uses to guarantee the quality of all optical components and assemblies.

View Now

Surface Quality