Product added to cart

1/8" x 36" Dual Branch Light Guide

×
Stock #54-199 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€205,00
Qty 1+
€205,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Note: This item requires accessories for use | Learn More
Get Product Downloads
Acceptance Angle (°):
68.00
Minimum Bend Radius (mm):
19.05
Fiber Bundle Diameter (inches):
0.125/0.089 (Ø1/Ø2)
Length (inches):
36.00
Numerical Aperture NA:
0.55
Operating Temperature (°C):
-40 to +107
Fiber Diameter (μm):
50.00
Length Tolerance (inches):
± 0.5
Packing Fraction (%):
82.00
Index of Refraction nd - Core:
1.581
Index of Refraction nd - Cladding:
1.487
Transmission Loss:
6% per foot at 600nm
Type of Illumination:
Fiber Optic Light Guide
Compatible Light Guide Adapter:
SX: #38-943
MX: #66-904
Wavelength Range (nm):
400 - 2000
Geometry:
Spot Light

Regulatory Compliance

Reach 174:
RoHS:
Not Compliant
Certificate of Conformance:

Product Description

Light Guide Adapters are required to mate the low profile Fiber Optic Line Lights with fiber optic illuminators.

Product Family Description

  • 70% Typical Illuminator Coupling Efficiency
  • Cool, Uniform Illumination
  • Crimped Stainless Steel Terminations
  • Ground and Polished Glass Fibers

Dual Branch Light Guides are single input dual output ground and polished glass fibers that are designed to split the output of a single illumination source. The guides have crimped stainless-steel terminations within a protective sheath. They feature 70% typical illuminator coupling efficiency and provide cool, uniform illumination. Dual Branch Light Guides require an adapter that is dependent on the tip diameter to connect to Fiber Optic Illuminators.

Note: For 1/8" fiber diameters use #38-943, and for ¼" use #38-944.  

Technical Information

 
Filter Bundle Diameter Length Dimensions Dual Branch Guides Stock No.
Ø1 Ø2 A B C
0.125" 0.089" 36" 0.187" 0.250" 0.230" #54-199
0.125" 0.089" 48" 0.187" 0.250" 0.230" #54-200
0.125" 0.089" 72" 0.187" 0.250" 0.230" #54-201
0.250" 0.177" 36" 0.312" 0.422" 0.410" #54-202
0.250" 0.177" 48" 0.312" 0.422" 0.410" #53-045
0.250" 0.177" 72" 0.312" 0.422" 0.410" #54-203