eo_logo
 
Product added to cart

1.75" x 2.0" (125 Pieces), Cloth Lens Pouch

1.75" x 2.0" Cloth Lens Pouch

×
Stock #59-620 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€45,00
Qty 1+
€45,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Quantity:
125

Physical & Mechanical Properties

Dimensions (inches):
1.75 x 2.0

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Safely Store Optics
  • Offered In Two Sizes
  • Durable Stitched Cloth Design

Soft Lens Pouches are durable stitched cloth pouches designed to safely store optics. These pouches are available in 1.75” x 2.0” as a set of 125 pieces and 2.75” x 2.75”  as a set of 100 pieces. Soft Lens Pouches are ideal for storing a range of optical components.