eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

15.25mm Optical Axis Offset Prism Adapter for 22mm Dia. Lens

Optical Axis Offset Prism Adapter

Optical Axis Offset Prism Adapter
×
Stock #11-125 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€329,00
Qty 1+
€329,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Compatible Telecentric Lens Diameter (mm):
22

Product Details

Manufacturer:
Edmund Optics®
Type:
Lens Accessory

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • 2/3", C-Mount Telecentric Lens
  • Up to 2.3 MegaPixels, 4.5μm Pixel Size Sensors
  • Small Telecentric Lens with Coaxial Illumination Options

TECHSPEC® CompactTL™ Telecentric Lenses are designed for applications with tight space constraints due to their ultra-compact design. These lenses feature a 2/3” sensor format and a variety of different working distance and magnification options. From single unit to high volume implementation, these lenses provide a great price to performance ratio. TECHSPEC® CompactTL™ Telecentric Lenses are perfect for integration into gauging systems due to their excellent telecentricity and low distortion. The fixed iris and lockable focus make these lenses ideal for implementation into factory floors and assembly lines, as they will remain fixed over time.

15.25mm Optical Axis Offset Prism Adapter (Units: mm)
15.25mm Optical Axis Offset Prism Adapter (Units: mm)