eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12.7mm - 12.7mm (Fixed), Right Angle Post Clamp

#53-357

×
Stock #53-357 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€27,75
Qty 1-9
€27,75
Qty 10+
€25,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
Universal
Function:
Fixed

Physical & Mechanical Properties

Post Clamp Size (mm):
12.7 - 12.7

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Basic Building Block for Optical Systems
  • Fixed Options for Mounting 12.7mm to 12.7mm or 12.7mm to 12.0mm Posts Available
  • Rotatable Option for 12.7mm to 12.7mm Posts
  • Aluminum Mount Construction

TECHSPEC® Right Angle Post Clamps are basic building blocks for optical systems. This post clamp is used to mount two of our 0.5" stainless steel posts at 90° from each other. The posts are locked in place with two ¼-20 thumbscrews. The heavy-duty design provides a stable, secure fit for tightly spaced systems. TECHSPEC Right Angle Post Clamps are constructed of anodized aluminum. Fixed clamp, fixed clamp kit, or rotatable clamp options are available.  

Technical Information

Related Products

Frequently Purchased Together