Product added to cart

125mm Length, Bamboo Tweezers

×
Stock #56-949 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€20,00
Qty 1-9
€20,00
Qty 10+
€15,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Length (mm):
125.00
Weight (g):
4.00
Tip Width (mm):
1.5
Tip to Tip Distance, Open (mm):
7.00
Holding Strength (g):
500.00

Regulatory Compliance

RoHS 2015:
REACH 201:
Certificate of Conformance:

Product Family Description

  • Ideal for Handling Micro Optics
  • Three Length Options
  • Non-Magnetic and Non-Conductive

Bamboo Tweezers have a gentle grip and will not damage small optics or other delicate objects. The tweezers are highly recommended for use in optical inspection/production environments. They also have excellent insulation and are chemical-resistant. Bamboo Tweezers are non-magnetic and non-conductive. Ideal for handling micro-optics, these tweezers are offered in three length options: 125, 150, and 182mm.