eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12.5mm Dia 0.58 NA, Uncoated, UV Fused Silica Aspheric Lens

TECHSPEC UV Fused Silica Aspheric Lenses

TECHSPEC UV Fused Silica Aspheric Lenses
×
Stock #17-321 3-4 days
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€414,00
Qty 1-5
€414,00
Qty 6+
€331,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
Aspheric Lens

Physical & Mechanical Properties

Diameter (mm):
12.50 +0/-0.025
Centering (arcmin):
<3
Clear Aperture CA (mm):
11.25
Edge Thickness ET (mm):
3.72
Center Thickness CT (mm):
9.50 ±0.1
Bevel:
Protective bevel as needed
Shape of Back Surface:
Convex

Optical Properties

Effective Focal Length EFL (mm):
10.00 @ 355nm
Numerical Aperture NA:
0.58
Back Focal Length BFL (mm):
4.06
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Aspheric Design Wavelength (nm):
355
Asphere Figure Error, RMS @ 632.8nm:
0.4λ
Coating:
Uncoated
Surface Quality:
40-20
f/#:
0.8
Radius R2 (mm):
25.219
Conjugate Distance:
Infinite
Power (diopters):
100.00

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Low Coefficient of Thermal Expansion
  • Precision and High Precision Options
  • High Numerical Apertures to Maximize Throughput

TECHSPEC® UV Fused Silica Aspheric Lenses offer the benefits of an aspheric element combined with the manufacturing precision of state-of-the-art grinding and polishing equipment. These fused silica optics can be easily designed and integrated into complex optical systems with the available prescription data. Featuring low f/#’s, which allow for a larger aperture and thus more light gathering and focusing performance, these fused silica lenses are computer-optimized to eliminate spherical and minimize higher order aberrations. TECHSPEC® UV Fused Silica Aspheric Lenses offer a low coefficient of thermal expansion, making them ideal for applications in metrology, beam-focusing or collimating, and OEM integration.  These lenses are available in a variety of coating options and are offered in sizes ranging from 10-50mm.  

Technical Information

UV FS Transmission Curve
UV FS Transmission Curve

Related Products

Frequently Purchased Together

Compatible Mounts

Resources

Filter

Anti-Reflection (AR) Coatings

Anti-reflection (AR) coatings are applied to optical components to increase throughput and reduce hazards caused by back-reflections.

View Now

An Introduction to Optical Coatings

Optical coatings are used to influence the transmission, reflection, or polarization properties of an optical component.

View Now

Lens Geometry Performance Comparison

This comparison of the performance of aspheric, achromatic, and spherical PCX lenses in different situations reveals the ideal use cases for each type of lens.

View Now

All About Aspheric Lenses

Learn all about the benefits of aspheres, their unique anatomy, how they're manufactured, and how to choose the right one for your system.

View Now

UV vs. IR Grade Fused Silica

UV grade fused silica is ideal for UV and visible applications, but IR grade fused silica has better transmission in the IR due to a lack of OH- impurities.

View Now

Mid-spatial frequency errors of mass-produced aspheres

Computer Generated Hologram Metrology

Computer Generated Hologram metrology provides a new solution for overcoming traditional asphere metrology. Learn more about CGH metrology at Edmund Optics.

View Now

Aspheric Lens Takeover

Time to Replace Spherical Elements with Aspheric Lenses

View Now

Shape Factor Influence in Aspheric Lens Design

Learn how the shape factor of an aspheric lens effects its performance and when certain shape factors are the most advantageous.

View Now

ISO Drawings for Aspheric Lenses

Aspheric lens drawings following the ISO 10110 standard are critical tools for communicating manufacturing and testing requirements for the lenses.

View Now

Aspheric Lens Irregularity and Strehl Ratio

The Strehl ratio of an optical system is a comparison of its real performance with its diffraction-limited performance.

View Now

Aspheric Lenses Review

What is an aspheric lens? In what applications are aspheric lenses used?

View Now

How an Aspheric Lens is Made

Edmund Optics® manufactures thousands of precision aspheric lenses per month in our asphere manufacturing cell that operates 24 hours a day.

View Now

Designing Large Diameter Aspheres

Managing Holography Errors in Asphere Metrology

Properly Designing and Specifying Aspheric Lenses

Spatial Frequencies and Aspheric Lens Performance

Understanding Aspheric Lenses

Aspheres: The impact of shape factor on asphere design

Aspheres: Still Adding Value

The Long and the Short of It: Techniques for Measuring Aspheres

Does Edmund Optics® sell Computer Generated Holograms?

Is there a limit to the range of angles in which a CGH can be used?

Should the aspheric surface of an asphere always face the object / light source?

How do I know if angle of incidence (AOI) and deposition effects during coating will be an issue for me when looking at off-the-shelf aspheres?

Are all aspheric lenses from Edmund Optics® polished using magnetorheological finishing (MRF)?

No, advances in subaperture polishing have allowed for the fabrication of aspheres with surface figure error down to λ/20 (0.25µm). However, MRF is still...

View Now

What are the challenges associated with increasing the diameter of optics like aspheric lenses?

The CNC polishing equipment used to fabricate the optics must have a large enough range of motion to properly polish the full asphere, and the weight of the...

View Now

What are aspheric condenser lenses?

Why plastic aspheric lenses?

What exact kind of metrology does Edmund Optics use to support its asphere manufacturing?

Does Edmund Optics still use magnetorheological finishing for high quality aspheres?

What are the different types of aspheric lenses?

Aspheric Lens

CNC Polished Aspheric Lenses

CNC polished aspheric lenses offer high numerical apertures while creating diffraction-limited spot sizes and are ideal for high-precision applications.

View Now

Mid-Spatial Frequency (MSF) Errors

Deviations in surface form relative to an ideal shape at higher spatial frequencies than Zernike polynomial aberrations but lower frequencies than roughness.

View Now

Plastic Molded Aspheric Lenses

Lightweight, cost-effective aspheric lenses with a lower scratch resistance and thermal stability than molded glass aspheres.

View Now

Precision Glass Molded Aspheric Lenses

Meta description: Ideal for volume applications, including laser diode collimation, bar code scanners, and optical data storage. Can be molded into diameters as small as 1mm.

View Now

Spherical Aberration

Cinema Lenses, The Age of Streaming, and Aspheres

Cinema lenses designed to create content tailored for online streaming utilize aspheres to shoot with a shallow depth of field while maintaining quality.

View Now

Aspherized Achromatic Lens Review

Aspherized Achromatic Lenses, exclusive to Edmund Optics, are doublet lenses consisting of two cemented optical elements that are matched for their color-correction ability and small RMS spot size.

View Now

Modifying Stock Optics Tip #3: Turn A Sphere Into An Asphere

Join Andrew Fisher, Manufacturing R&D Engineer at Edmund Optics, as he discusses some tips for modifying stock optical components to fit your application's needs.

View Now

What are the benefits of aspheric lenses compared to standard singlet lenses?

Is CGH metrology used for measuring any other products besides aspheric lenses?

What are the accuracy limitations of a CGH?

Hybrid Molding

Aspherized Achromatic Lenses

Want an inside look at Aspherized Achromatic Lenses? Learn about the advantages, composition, and aspherized process at Edmund Optics.

View Now

The Airy Disk and Diffraction Limit

The diffraction pattern caused when light passes through an aperture is called the Airy Disk. Find out how the Airy Disk can impact your image at Edmund Optics.

View Now

What is the difference between an inked lens and a non-inked one?

If I want to design with your lenses and lens assemblies, how do I get the information that I need?

Now that I have chosen my lens, how do I mount it?

Chromatic Focal Shift

Conjugate Distance

Épaisseur de bord

Distance focale effective (EFL)

Finite/Finite Conjugate

Power

Singlet Lens

Strehl Ratio

How to Determine Magnification of an Optical Lens Setup

When doing basic imaging, how do you determine the magnification an optical lens will provide?

View Now

Understanding Collimation to Determine Optical Lens Focal Length

Collimated light occurs when light rays travel parallel to each other.

View Now

How to Form an Image with an Optical Lens Setup

Although a common misconception, individual optical lenses do not always form an image when the object plane is placed a focal length away from the lens.

View Now

Modifying Stock Optics Tip #4: Add A Coating To A Stock Lens

Join Andrew Fisher, Manufacturing R&D Engineer at Edmund Optics, as he discusses some tips for modifying stock optical components to fit your application's needs.

View Now

Diffraction Limit

Irregularity

Radius of Curvature

BBAR Coating

Diopter

Anti-Reflection (AR) Coating

Bevel

Seamed Edge

Introduction to Basic Ray Optics

An understanding of refraction and basic ray optics is a critical foundation for understanding more complicated optical concepts and technologies.

View Now

Meet Jeremy Govier: Asphere Guru

The Future Depends on Optics®

View Now

Surface Flatness

Transmission

How do I clean my optics?

Edmund Optics Global Manufacturing Facilities

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.

View Now

Metrology at Edmund Optics: Measuring as a Key Component of Manufacturing

Learn about the metrology that Edmund Optics® uses to guarantee the quality of all optical components and assemblies.

View Now

Clear Aperture (CA)

Refraction

Surface Quality