eo_logo
 
Product added to cart

1/2" CCD NIR (1460-1600nm) Analog Camera, CCIR

1460-1600nm Near-Infrared Camera (Front)

1460-1600nm Near-Infrared Camera (Front) 1460-1600nm Near-Infrared Camera (Back)
×
Stock #56-848 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€2.890,00
Qty 1+
€2.890,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
NIR Camera
Manufacturer:
Scintacor

Physical & Mechanical Properties

Dimensions (mm):
64.6 x 34 x 37
Weight (g):
90.00
Housing:
Full

Sensor

Type of Sensor:
Interlaced CCD
Camera Sensor Format:
1/2"
Resolution (MegaPixels):
0.40
Pixels (H x V):
752 x 582
Pixel Size, H x V (μm):
8.6 x 8.3
Sensing Area, H x V (mm):
6.4 x 4.8
Exposure Time:
1/60 - 1/100,000s
Signal Format:
CCIR

Hardware & Interface Connectivity

Video Output:
Analog
Connector:
BNC
Power Supply:
220 V, 50 Hz Included
Synchronization:
Internal
Power Requirement:
12 V DC, 160 mA

Threading & Mounting

Mounting Threads:
¼-20 TPI Tapped
Mount:
C-Mount

Environmental & Durability Factors

Operating Temperature (°C):
-10 to 40

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Low Cost
  • Compact Size
  • Standard Analog Video Output
  • High Speed Electronic Shutter

This near IR camera utilizes a high resolution CCD array that has been specially treated with a phosphor coating. The result is a camera that has an effective response between 1460nm to 1600nm at a cost much lower than seen with other detector technologies. The high-speed electronic shutter allows for easy attenuation of high-level signals often associated with laser applications. Features a maximum CW power saturation of 100mW/cm2 at 1550nm. The camera is ideal for applications including laser alignment, telecommunication testing, as well as inspection. While standard CCD lenses can be utilized in the near IR, their optical designs and coating are generally not optimized for this region of the spectrum. We recommend video lenses designed specifically for the near IR region.