Product added to cart

300 x 300mm, 0.16mm FL, Lenticular Array

×
Stock #22-727 Clearance Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€186,95
Qty 1+
€186,95
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Effective Focal Length EFL (mm):
0.16
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Acrylic
Coating:
Uncoated
Type:
Lens Array
Wavelength Range (nm):
400 - 1600
Center Thickness CT (mm):
2.00
Dimensional Tolerance (mm):
±0.5
Dimensions (inches):
11.811 x 11.811
Dimensions (mm):
300 x 300
Effective Focal Length EFL (inches):
0.006
Effective Size (inches):
11.811 x 11.811
Index of Refraction nd:
1.49
Note:
Warpage Tolerance of ±3mm
Number of Lenses:
212 per 25.4mm
Operating Temperature (°C):
60 (Maximum)
Thickness Tolerance (mm):
±0.1
Effective Size (mm):
300 x 300

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Arrays of Conventional Cylinder Lenses
  • Used as High-Efficiency Diffusers
  • Cylindrical Axis of Lenslet is Aligned Along the First Dimension

Lenticular Arrays consist of an array of conventional cylindrical lenses which efficiently divide, focus, and diffuse light rays. The focal length of each cylindrical lenslet is typically 3 to 5 times its width and its axis is aligned along the first dimension specified under array dimensions. Lenticular Arrays are ideal for use as high-efficiency diffusers within short working distances, projection screens and stereoscopic (3D) photography.