Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

1:1.43 with 35mm and 50mm EFL Achromats, NIR Achromatic Pair

TECHSPEC Mounted Near-IR (NIR) Achromatic Lens Pairs

×
Stock #47-294 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€233,00
Qty 1-5
€233,00
Qty 6+
€186,50
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Clear Aperture CA (mm):
22.0
Center Air Spacing (mm):
2.33
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
Working f/#:
f/2.24
Coating:
NIR II (750-1550nm)
Coating Specification:
Rabs ≤1.5% @ 750 - 800nm
Rabs ≤1.0% @ 800 - 1550nm
Ravg ≤0.7% @ 750 - 1550nm
Effective Focal Length EFL A (mm):
35.00
Effective Focal Length EFL B (mm):
50.00
Housing Diameter (mm):
30.0 +0.0/-0.10
Housing Length (mm):
34.00 ±0.2
Magnification:
1:1.43
Object Distance (mm):
25.00
Image Distance (mm):
39.72
Construction:
Achromat Pair in Anodized Aluminum Housing
Type:
Relay Lens
Wavelength Range (nm):
750 - 1550

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • 30mm Diameter Package Designed for NIR Applications
  • Optimized for Various Magnification Ratios
  • Ideal for Integration into OEM Applications
  • NIR II Coated for 750-1550nm

Our 15.0mm and 30.0mm Mounted Achromatic Pairs combine our popular TECHSPEC® achromats into common configurations used for relay and projection applications. Packaged in a slim-line aluminum housing, each pair is ready for integration into a host of OEM applications, eliminating the need to handle loose optics. Each lens has also been oriented for optimum system performance. All lenses AR coated. Lower f/# pairs may not be ideal for imaging applications depending on the performance requirements. Cylinder lenses can be incorporated into empty barrels in order to generate lines or sheets of light.