Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

10X, 1064nm Draconis® Nd:YAG Laser Line Beam Expander

TECHSPEC® Draconis™ Nd:YAG Laser Line Beam Expanders

TECHSPEC® Draconis™ Nd:YAG Laser Line Beam Expanders

×
Stock #59-130 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€916,00
Qty 1-4
€916,00
Qty 5+
€810,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Angle of Incidence (°):
0
Coating:
Laser V-Coat (1064nm)
Design Wavelength DWL (nm):
1064
Entrance Aperture (mm):
8
Exit Aperture (mm):
33
Expansion Power:
10X
Focus Range:
1.5m - ∞
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Length (mm):
98.00
Mounting Threads:
Input: Male C-Thread (1” x 32 TPI)
Output: Male T2-Thread (M42 x 0.75)
Type:
Beam Expander
Weight (g):
149
Housing Diameter (mm):
46
Transmitted Wavefront, P-V:
λ/10 @ 1mm Input Beam, λ/4 @ 3mm Input Beam
Coating Specification:
Rabs <0.25% @ 1063 - 1065nm
Ravg <0.5% @ 1030 - 1100nm
Wavelength Range (nm):
1030 - 1100
Style:
Fixed Magnification
Divergence Adjustment:
Non-Rotating Optics

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • AR Coated for Nd:YAG Laser Wavelengths: 532nm and 1064nm
  • Fixed Magnifications Available from 3X to 10X
  • Divergence Adjustable through Non-Rotating Optical Design for Reduced Beam Wander

TECHSPEC® Draconis® Nd:YAG Laser Line Beam Expanders feature high performance optical designs that have been optimized and tested for Nd:YAG laser wavelengths. These beam expanders offer diffraction-limited performance over large input beam diameters and wide acceptance angles, eliminating the need for critical alignment. Mechanical adjustment through a sliding optical design corrects errors in divergence or collimation. Due to the lack of ghost images focusing on internal surfaces, these beam expanders ensure compatibility with high power lasers. TECHSPEC Draconis Nd:YAG Laser Line Beam Expanders’ C and T input/output mounting threads are compatible with Edmund Optics’ line of threaded mounting components, or mounting can be achieved using an optional mounting clamp. Laser Beam Expanders are ideal for any Nd:YAG application including laser cutting, welding, or marking.

TECHSPEC Draconis® Broadband Beam Expanders are also available For more cost sensitive applications, Edmund Optics also offers TECHSPEC Scorpii® Nd:YAG Beam Expanders. For HeNe laser applications, TECHSPEC Arcturus® HeNe Beam Expanders are available. For applications where rotating optics are acceptable, the TECHSPEC Vega® Laser Line Beam Expanders and TECHSPEC Vega® Broadband Beam Expanders are available. For broadband or ultrafast applications, TECHSPEC Canopus® Reflective Beam Expanders are available.
532nm versions are compatible with popular 530nm laser applications, and 1064nm versions are ideal for use with laser applications at 1060nm, 1070nm, and 1075nm.

Fixed Laser Beam Expanders