Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

10mm Dia. Protected Gold Coated, Reflective Diffuser

Reflective Diffusers

Reflective Diffusers

×
Stock #12-457 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€42,50
Qty 1-10
€42,50
Qty 11+
€34,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Diameter (mm):
10.00 ±0.25
Coating:
Protected Gold (700-10000nm)
Coating Specification:
Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Grit: Grit of the material used to process the diffuse surface of the substrate. Surface finish may vary slightly between pieces.
120
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Thickness (mm):
1.60 (nominal)
Type:
Reflective Diffuser
Wavelength Range (nm):
700 - 10000

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Ideal for UV and IR Diffusing Applications
  • Protected Aluminum or Protected Gold Coatings
  • 120 Grit Sandblasted Surface

Reflective Diffusers are designed for ultraviolet (UV) and infrared (IR) diffusing applications, providing higher efficiency in the respective spectra than transmissive diffusers. These diffusers feature a sandblasted metallic coated surface that serves as a diffuse reflecting surface. Incident light reflected off this surface is transformed to have a diffuse intensity pattern. TECHSPEC Reflective Diffusers are coated with either Enhanced Aluminum or Protected Gold for high reflectivity in the UV or IR spectra, respectively. Standard sizes with diameters as small as 5mm are available.