Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

10mm Aluminum & UV-VIS, Fused Silica High Tolerance RA Prism

TECHSPEC High Tolerance UV Fused Silica Right Angle Prisms

×
Stock #47-801 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€124,00
Qty 1-5
€124,00
Qty 6+
€111,60
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Angle Tolerance (arcsec):
±40
Coating:
UV-VIS & Aluminized
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Quality:
20-10
Type:
Right Angle Prism
Dimensional Tolerance (mm):
+0.0/-0.1
Bevel:
Protective bevel as needed
Length of Hypotenuse (mm):
14.10
Length of Legs (mm):
10.00
Pyramid Tolerance (arcmin):
±1
Image Orientation:
Left-Handed
Coating Specification:
Legs: Rabs ≤1.0% @ 350 - 450nm, Ravg ≤1.5% @ 250 - 700nm
Hypotenuse: Ravg >85% @ 400 - 700nm w/Black Overpaint
Wavelength Range (nm):
250 - 700
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
Hypotenuse: 0.3 J/cm2 @ 532 & 1064nm, 10ns
Legs: 3 J/cm2 @ 355nm, 10ns; 5 J/cm2 @ 532nm, 10ns
Power (fringes) @ 632.8nm:
1.25
Irregularity (fringes) @ 632.8nm:
0.20

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Ray Deviation of 90°
  • Left Handed Image
  • ±40 Arcseconds Angle Tolerance
  • Additional Right Angle Prism Options Available

TECHSPEC® High Tolerance UV Fused Silica Right Angle Prisms, like most right angle prisms, are used to bend image paths or redirect light at 90°. This produces a left-handed image and depending on the orientation of the prism, the image may be inverted or reverted. Right angle prisms can also be used in combination for image/beam displacement. TECHSPEC® High Tolerance UV Fused Silica Right Angle Prisms feature low arcsecond angle tolerance and are made from precision UV fused silica for use in a variety of UV, Visible and NIR applications. The prisms are offered in leg lengths from 5 to 25mm.  

UV FS Transmission Curve
UV FS Transmission Curve