From fast modifications to stock optics to custom designs, we can help you take your optical system from design to prototype to volume production. Contact us to get started today.
Get Product Downloads
Diameter (mm):
25.00 +0.00/-0.10
Optical Density OD (Average):
≥4.0
Clear Aperture CA (mm):
21.3
Center Wavelength CWL (nm):
1,064.00
Design Wavelength DWL (nm):
1064
Full Width-Half Max FWHM (nm):
53.20
Coating:
Hard Coated
Surface Quality:
60-40
Thickness (mm):
5.00
Thickness Tolerance (mm):
±0.1
Transmission (%):
90
Transmission Wavelength (nm):
800 - 1400
Type:
Notch Filter
Construction:
Mounted in Black Anodized Ring
Reflection at CWL (%):
99
Transmitted Wavefront, RMS:
<1λ
Environmental Durability:
Humidity per MIL-STD-810H, Section 507.6 Temperature per MIL-STD-810H, Section 501.7 and 502.7
Physical Durability:
Adhesion per MIL-PRF-13830B, Section C.4.5.12 Moderate abrasion per MIL-PRF-13830B, Section C.4.5.11 Cleaning per MIL-C-48497A Section 4.5.4.2
TECHSPEC® OD 4.0 Notch Filters are low-cost alternatives to Rugate Notch Filters. The filters feature narrow rejection bands of just ±2.5% of the center wavelength while offering greater than 99% reflection of the laser wavelength. These optical filters have a broad transmission range and are hard coated to guarantee performance that will not degrade with time, temperature, or humidity. TECHSPEC® OD 4.0 Notch Filters are mounted in a black anodized ring engraved to ease filter handling, identification, and orientation. OD 6.0 Notch Filters are also available for purchase.
Note: These filters are optimized for high spectral performance rather than high Laser Induced Damage Thresholds (LIDT). A typical LIDT for these filters is 1 J/cm2 @ 532nm, 10ns. Please contact us if you require a filter with a higher LIDT value.
This graph is an example of a standard notch filter transmission curve. For specific wavelength data, please refer to the curve PDF attached to each respective part.
All mounted TECHSPEC® Optical Filters have an arrow on the side of the mount that points to the filter-coated surface for quick reference. Filter oriented such that arrow points to filter coated surface S1. Anti-reflective (AR) coating is applied to S2.
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023 | Edmund Optics, Ltd Unit 1, Opus Avenue, Nether Poppleton, York, YO26 6BL, UK
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act