Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

100mm, f/8 Athermal Lens

×
Stock #16-851 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€1.695,00
Qty 1+
€1.695,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Length (mm):
94.90
Horizontal Field of View, 1/2" Sensor:
3.67°
Horizontal Field of View, 2/3" Sensor:
5.03°
Maximum Diameter (mm):
40.0
Operating Temperature (°C):
-10 to +50
Horizontal Field of View, 1" Sensor:
7.29°
Maximum Image Circle (mm):
17.60
Numerical Aperture NA, Object Side:
0.002
Horizontal Field of View, 1.1" Sensor:
8.01°
Number of Elements (Groups):
7 (3)
Horizontal Field of View, 1/1.8" Sensor:
4.12°
Type:
Fixed Focal Length Lens - Athermal
Focal Length FL (mm):
100.00
Primary Magnification PMAG:
0.000X - 0.026X
Maximum Sensor Format:
1.1"
Working Distance (mm):
4000 - ∞
Mount:
C-Mount
Aperture (f/#):
f/8
Entrance Pupil Position (mm):
10.85
Object Space Principal Plane (mm):
-51.57
Image Space Principal Plane (mm):
-20.08
Field of View at Max Sensor Format:
Horizontal: 8.01°
Vertical: 6.03°
Diagonal: 9.96°
Maximum Distortion (%):
1.21
Exit Pupil Position (mm):
-21.381
Lens Wavelength Range:
VIS

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

TECHSPEC® Athermal Imaging Lenses provide optothermal stability in a ruggedized lens housing, making them ideal for harsh environments. These lenses utilize passive athermalization to mitigate the effects of thermal defocus in applications that are prone to temperature fluctuations. Additionally, these lenses are ruggedized to protect against lens damage and minimize pixel shift after shock and vibration. Along with being ruggedized to protect against lens damage and minimize pixel shift after shock and vibration, these lenses are thermally compensated and best used with camera mounts made from aluminum. TECHSPEC® Athermal Imaging Lenses feature C-Mount threading and full coverage of sensors up to 1.1”.

These lenses won the 2022 Silver VSD Innovators Award and the 2022 Inspect Award.

Note: Passive Athermalization is introduced in the application note here.

#16-851, 100mm, f/8 Athermal Lens, Distortion Plot
#16-851, 100mm, f/8 Athermal Lens, Distortion Plot
#16-851, 100mm, f/8 Athermal Lens, Relative Illumination Plot
#16-851, 100mm, f/8 Athermal Lens, Relative Illumination Plot
#16-851, 100mm, f/8 Athermal Lens, Working Distance versus Field of View Plot
#16-851, 100mm, f/8 Athermal Lens, Working Distance versus Field of View Plot
#16-851, 100mm, f/8 Athermal Lens, Modulated Transfer Function (MTF) Plot, 4000mm Working Distance, f8
#16-851, 100mm, f/8 Athermal Lens, Modulated Transfer Function (MTF) Plot, 4000mm Working Distance, f8
#16-851, 100mm, f/8 Athermal Lens, Depth of Field Plot, 100000mm Working Distance, f8
#16-851, 100mm, f/8 Athermal Lens, Depth of Field Plot, 100000mm Working Distance, f8
#16-851, 100mm, f/8 Athermal Lens, Modulated Transfer Function (MTF) Plot, Working Distance: Infinity, f8
#16-851, 100mm, f/8 Athermal Lens, Modulated Transfer Function (MTF) Plot, Working Distance: Infinity, f8