Product added to cart

0.25° Axicon Angle, 480 - 580nm, Off-Axis Reflective Axicon

See More by Cailabs
Cailabs Canunda-Axicons

Cailabs Canunda-Axicons

×
Stock #14-556 Clearance 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€716,95
Qty 1+
€716,95
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Design Wavelength DWL (nm):
515
Diameter (mm):
25.40 +0.0/-0.1
Edge Thickness ET (mm):
8.0 +0.0/-0.15
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Aluminum
Surface Quality:
40-20
Type:
Axicon, Off-Axis Reflective
Clear Aperture (%):
>90
Axicon Angle α (°):
0.25 ±1.5%
Coating Specification:
Rabs >99% @ 480 - 580nm
Wavelength Range (nm):
480 - 580
Coating Type:
Dielectric
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
0.2 J/cm2 @ 515nm, 500fs
Wavefront Error, P-V:
<λ/10
Surface Roughness (nm):
<4 RMS
Off-Axis Angle (°):
30

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • High-Power Bessel Beam Generation via Reflective Design
  • Eliminates Chromatic Dispersion for Ultrafast Laser Applications
  • Multiple Axicon Angles and Coating Options Available
  • Includes Manufacturer's Certificate of Specification Conformity

Cailabs Canunda Reflective Axicons are off-axis reflective axicons precision manufactured to produce a near-field Bessel beam from incident collimated light. Their unique reflective design eliminates chromatic dispersion, increasing performance in ultrafast high-power laser processing applications. Cailabs Canunda Reflective Axicons feature a standard diameter of 25.4mm and a set off-axis angle of 30° to facilitate system integration. These axicons are available in various dielectric coating options covering wavelengths from 480 to 1100nm, making them ideal for popular laser wavelengths and multiple Bessel beam dimensions.

Typical Intensity Profile of a Bessel Beam Produced by a Cailabs Reflective Axicon
Transverse Plot (left), Longitudinal Plot (right)
Typical Intensity Profile of a Bessel Beam Produced by a Cailabs Reflective Axicon Transverse Plot (left), Longitudinal Plot (right)
Energy Profile of a Magnified Axicon, Propagation Axis
Energy Profile of a Magnified Axicon, Propagation Axis