eo_logo
 
Product added to cart
Top Seller

Metric Rectangular Optic Mounts

×
  • Black Anodized Aluminum
  • M6 x 1.0 Mounting Thread
  • Posts and Post Holders Required for Mounting

Metric Rectangular Optic Mounts have a bar-type design with non-marring mounting surfaces, making it ideal for rectangular optics such as filters and mirrors, as well as cylindrical lenses. The mounts are available in 25 or 60mm sq for rectangular or square optics. They are compatible with a M6 x 1.0 mounting thread. Metric Rectangular Optic Mounts are constructed of black anodized aluminum with a stainless-steel post. Posts and Post Holders are required for mounting to a breadboard.

Common Specifications

Type of Optics:
Square or Rectangular
Construction:
Black Anodized Aluminum, Stainless Steel Post
Compatible Post:
M6 x 1.0

Products

 Size of Compatible Optics (mm)   Compatible Post   Compare   Stock Number   Price  Buy
5.0 - 25.0 M6 x 1.0
5.0 - 60.0 M6 x 1.0

Technical Information

 
A B C D E F G H Stock No.
30 25 40 48 12 10 1.0 8.5 #54-994
60 60 85 95 14 15 1.5 12 #54-995

Accessories

Title CompareStock Number  Price Buy
2"/50.8mm Square, Bar Clamp, Quick Start Optical Mounts #17-529 €160,25   Request Quote
  • Contact Us
    ×

Related Products