eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Nd:YAG Laser Line λ/20 UV Fused Silica Right Angle Prisms

TECHSPEC Nd:YAG Laser Line λ/20 UV Fused Silica Right Angle Prisms

×
  • λ/20 Surface Flatness
  • <0.25% Reflection for Nd:YAG Applications
  • 5 - 25mm Sizes Available

TECHSPEC® Nd:YAG Laser Line λ/20 UV Fused Silica Right Angle Prisms offer a combination of precision surface flatness and guaranteed laser damage threshold AR coatings. These prisms are ideal for beam steering with minimal wavefront distortion due to λ/20 surface flatness on all faces. A ±15 arcsecond angular tolerance ensures consistent alignment for volume integration. TECHSPEC® Nd:YAG Laser Line λ/20 UV Fused Silica Right Angle Prisms are designed for transmission through the anti-reflection coated legs of the prism, resulting in a 90° turn in beam direction. A vertically integrated manufacturing process ensures these prisms are easily scaled for custom requests.

Common Specifications

Dimensional Tolerance (mm):
+0.00/-0.10
Bevel:
Protective bevel as needed
Clear Aperture (%):
90
Angle Tolerance (arcsec):
±15
Substrate:
Fused Silica (Corning 7980)
Surface Quality:
20-10
Pyramid Tolerance (arcmin):
±1
Image Orientation:
Left-Handed
Surface Flatness (P-V):
λ/20

Products

 Length of Legs (mm)   Length of Hypotenuse (mm)   Coating   Compare   Stock Number   Price  Buy
5.00 7.10 Laser V-Coat (266nm)
10.00 14.10 Laser V-Coat (266nm)
12.50 17.70 Laser V-Coat (266nm)
15.00 21.20 Laser V-Coat (266nm)
20.00 28.30 Laser V-Coat (266nm)
25.00 35.40 Laser V-Coat (266nm)
5.00 7.10 Laser V-Coat (355nm)
10.00 14.10 Laser V-Coat (355nm)
12.50 17.70 Laser V-Coat (355nm)
15.00 21.20 Laser V-Coat (355nm)
20.00 28.30 Laser V-Coat (355nm)
25.00 35.40 Laser V-Coat (355nm)
5.00 7.10 Laser V-Coat (532nm)
10.00 14.10 Laser V-Coat (532nm)
12.50 17.70 Laser V-Coat (532nm)
15.00 21.20 Laser V-Coat (532nm)
20.00 28.30 Laser V-Coat (532nm)
25.00 35.40 Laser V-Coat (532nm)
5.00 7.10 Laser V-Coat (1064nm)
10.00 14.10 Laser V-Coat (1064nm)
12.50 17.70 Laser V-Coat (1064nm)
15.00 21.20 Laser V-Coat (1064nm)
20.00 28.30 Laser V-Coat (1064nm)
25.00 35.40 Laser V-Coat (1064nm)

Technical Information

Right Angle Prism Ray Path
Right Angle Prism Ray Path
Right Angle Prism Ray Path
Right Angle Prism Ray Path
Right Angle Prism Tunnel Diagram
Right Angle Prism Tunnel Diagram
Right Angle Prism Tunnel Diagram
Right Angle Prism Tunnel Diagram