Edmund Optics uses cookies to optimize and enhance the features and content on our website. Click “OK” for the full user experience, you can view additional information on the cookies we use by clicking the “Details” button. We do NOT sell your information from marketing cookies, we use it to improve ONLY YOUR experience with Edmund Optics.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Cookies are small text files that can be used by websites to make a user's experience more efficient.
The law states that we can store cookies on your device if they are strictly necessary for the operation of this site. For all other types of cookies we need your permission.
This site uses different types of cookies. Some cookies are placed by third party services that appear on our pages.
You can at any time change or withdraw your consent from the Cookie Declaration on our website.
Learn more about who we are, how you can contact us and how we process personal data in our Privacy Policy.
Please state your consent ID and date when you contact us regarding your consent.
Most web browsers allow you to view your cookies in the browser preferences, typically within the "Privacy" or "Security" tab. Some browsers allow you to delete specific cookies or even prevent cookies from being created. While disallowing cookies in your browser may provide a higher level of privacy, it is not recommended since many websites require cookies to function properly. Alternatively, you can visit www.aboutcookies.org which provides directions on how to block or delete cookies on all major browsers.
TECHSPEC® λ/20 First Surface Mirrors are polished to industry leading surface accuracy and quality specifications to minimize reflected wavefront error. These mirrors feature a precision fused silica substrate with a low coefficient of thermal expansion. Multiple coating options are available, allowing these mirrors to be integrated into applications spanning the visible through infrared spectra. TECHSPEC® λ/20 First Surface Mirrors are ideal for beam steering and reflection applications and are available in a variety of size, thickness, and coating options.
Note: Surface flatness is measured before coating.
Dia. (mm) | Surface Flatness (P-V) | Dimensions (mm) | Coating Specification | Coating | Thickness (mm) | Compare | Stock Number | Price | Buy | |
---|---|---|---|---|---|---|---|---|---|---|
10.00 | λ/20 | - | Ravg >95% @ 450 - 650nm | Enhanced Aluminum (450-650nm) | 2.00 | #34-354 | €125,00 Qty 6+ €99,00 Request Quote |
|
||
10.00 | λ/20 | - |
Ravg >96% @ 2000 - 10,000nm |
Ravg >96% @ 700 - 2000nmProtected Gold (700-10000nm) | 2.00 | #34-370 | €154,00 Qty 6+ €124,00 Request Quote |
|
||
10.00 | λ/20 | - |
Ravg >98% @ 2000 - 10,000nm |
Ravg >98% @ 450 - 2000nmProtected Silver (450-10000nm) | 2.00 | #34-386 | €149,00 Qty 6+ €119,00 Request Quote |
|
||
10.00 | λ/20 (flatness pre-coating) | - |
Ravg >89% @ 250 - 450nm |
Ravg >85% @ 250 - 700nmUV Enhanced Aluminum (250-700nm) | 2.00 |
#70-285
New
|
€125,00 Qty 6+ €100,00 Request Quote |
|
||
- | λ/20 | 10.0 x 10.0 | Ravg >95% @ 450 - 650nm | Enhanced Aluminum (450-650nm) | 2.00 | #34-355 | €125,00 Qty 6+ €99,00 Request Quote |
|
||
- | λ/20 | 10.0 x 10.0 |
Ravg >96% @ 2000 - 10,000nm |
Ravg >96% @ 700 - 2000nmProtected Gold (700-10000nm) | 2.00 | #34-371 | €154,00 Qty 6+ €124,00 Request Quote |
|
||
- | λ/20 | 10.0 x 10.0 |
Ravg >98% @ 2000 - 10,000nm |
Ravg >98% @ 450 - 2000nmProtected Silver (450-10000nm) | 2.00 | #34-387 | €149,00 Qty 6+ €119,00 Request Quote |
|
||
- | λ/20 (flatness pre-coating) | 10.00 x 10.00 |
Ravg >89% @ 250 - 450nm |
Ravg >85% @ 250 - 700nmUV Enhanced Aluminum (250-700nm) | 2.00 |
#70-286
New
|
€125,00 Qty 6+ €100,00 Request Quote |
|
||
15.00 | λ/20 | - | Ravg >95% @ 450 - 650nm | Enhanced Aluminum (450-650nm) | 3.00 | #34-356 | €132,00 Qty 6+ €106,00 Request Quote |
|
||
15.00 | λ/20 | - |
Ravg >96% @ 2000 - 10,000nm |
Ravg >96% @ 700 - 2000nmProtected Gold (700-10000nm) | 3.00 | #34-372 | €169,00 Qty 6+ €135,00 Request Quote |
|
||
15.00 | λ/20 | - |
Ravg >98% @ 2000 - 10,000nm |
Ravg >98% @ 450 - 2000nmProtected Silver (450-10000nm) | 3.00 | #34-388 | €154,00 Qty 6+ €124,00 Request Quote |
|
||
15.00 | λ/20 (flatness pre-coating) | - |
Ravg >89% @ 250 - 450nm |
Ravg >85% @ 250 - 700nmUV Enhanced Aluminum (250-700nm) | 3.00 |
#70-287
New
|
€132,00 Qty 6+ €106,00 Request Quote |
|
||
- | λ/20 | 15.0 x 15.0 | Ravg >95% @ 450 - 650nm | Enhanced Aluminum (450-650nm) | 3.00 | #34-357 | €132,00 Qty 6+ €106,00 Request Quote |
|
||
- | λ/20 | 15.0 x 15.0 |
Ravg >96% @ 2000 - 10,000nm |
Ravg >96% @ 700 - 2000nmProtected Gold (700-10000nm) | 3.00 | #34-373 | €169,00 Qty 6+ €135,00 Request Quote |
|
||
- | λ/20 | 15.0 x 15.0 |
Ravg >98% @ 2000 - 10,000nm |
Ravg >98% @ 450 - 2000nmProtected Silver (450-10000nm) | 3.00 | #34-389 | €154,00 Qty 6+ €124,00 Request Quote |
|
||
- | λ/20 (flatness pre-coating) | 15.00 x 15.00 |
Ravg >89% @ 250 - 450nm |
Ravg >85% @ 250 - 700nmUV Enhanced Aluminum (250-700nm) | 3.00 |
#70-288
New
|
€132,00 Qty 6+ €106,00 Request Quote |
|
||
20.00 | λ/20 | - | Ravg >95% @ 450 - 650nm | Enhanced Aluminum (450-650nm) | 3.00 | #34-358 | €144,00 Qty 6+ €115,00 Request Quote |
|
||
20.00 | λ/20 | - |
Ravg >96% @ 2000 - 10,000nm |
Ravg >96% @ 700 - 2000nmProtected Gold (700-10000nm) | 3.00 | #34-374 | €176,00 Qty 6+ €141,00 Request Quote |
|
||
20.00 | λ/20 | - |
Ravg >98% @ 2000 - 10,000nm |
Ravg >98% @ 450 - 2000nmProtected Silver (450-10000nm) | 3.00 | #34-390 | €171,00 Qty 6+ €137,00 Request Quote |
|
||
20.00 | λ/20 (flatness pre-coating) | - |
Ravg >89% @ 250 - 450nm |
Ravg >85% @ 250 - 700nmUV Enhanced Aluminum (250-700nm) | 3.00 |
#70-289
New
|
€144,00 Qty 6+ €115,00 Request Quote |
|
||
- | λ/20 | 20.0 x 20.0 | Ravg >95% @ 450 - 650nm | Enhanced Aluminum (450-650nm) | 3.00 | #34-359 | €144,00 Qty 6+ €115,00 Request Quote |
|
||
- | λ/20 | 20.0 x 20.0 |
Ravg >96% @ 2000 - 10,000nm |
Ravg >96% @ 700 - 2000nmProtected Gold (700-10000nm) | 3.00 | #34-375 | €176,00 Qty 6+ €141,00 Request Quote |
|
||
- | λ/20 | 20.0 x 20.0 |
Ravg >98% @ 2000 - 10,000nm |
Ravg >98% @ 450 - 2000nmProtected Silver (450-10000nm) | 3.00 | #34-391 | €171,00 Qty 6+ €137,00 Request Quote |
|
||
- | λ/20 (flatness pre-coating) | 20.00 x 20.00 |
Ravg >89% @ 250 - 450nm |
Ravg >85% @ 250 - 700nmUV Enhanced Aluminum (250-700nm) | 3.00 |
#70-290
New
|
€144,00 Qty 6+ €115,00 Request Quote |
|
||
25.00 | λ/20 | - | Ravg >95% @ 450 - 650nm | Enhanced Aluminum (450-650nm) | 4.00 | #34-360 | €149,00 Qty 6+ €119,00 Request Quote |
|
||
25.00 | λ/20 | - |
Ravg >96% @ 2000 - 10,000nm |
Ravg >96% @ 700 - 2000nmProtected Gold (700-10000nm) | 4.00 | #34-376 | €221,00 Qty 6+ €176,50 Request Quote |
|
||
25.00 | λ/20 | - |
Ravg >98% @ 2000 - 10,000nm |
Ravg >98% @ 450 - 2000nmProtected Silver (450-10000nm) | 4.00 | #34-392 | €191,00 Qty 6+ €152,50 Request Quote |
|
||
25.00 | λ/20 (flatness pre-coating) | - |
Ravg >89% @ 250 - 450nm |
Ravg >85% @ 250 - 700nmUV Enhanced Aluminum (250-700nm) | 4.00 |
#70-291
New
|
€149,00 Qty 6+ €119,00 Request Quote |
|
||
- | λ/20 | 25.0 x 25.0 | Ravg >95% @ 450 - 650nm | Enhanced Aluminum (450-650nm) | 4.00 | #34-361 | €149,00 Qty 6+ €119,00 Request Quote |
|
||
- | λ/20 | 25.0 x 25.0 |
Ravg >96% @ 2000 - 10,000nm |
Ravg >96% @ 700 - 2000nmProtected Gold (700-10000nm) | 4.00 | #34-377 | €221,00 Qty 6+ €176,50 Request Quote |
|
||
- | λ/20 | 25.0 x 25.0 |
Ravg >98% @ 2000 - 10,000nm |
Ravg >98% @ 450 - 2000nmProtected Silver (450-10000nm) | 4.00 | #34-393 | €191,00 Qty 6+ €152,50 Request Quote |
|
||
- | λ/20 (flatness pre-coating) | 25.00 x 25.00 |
Ravg >89% @ 250 - 450nm |
Ravg >85% @ 250 - 700nmUV Enhanced Aluminum (250-700nm) | 4.00 |
#70-292
New
|
€149,00 Qty 6+ €119,00 Request Quote |
|
||
30.00 | λ/20 | - | Ravg >95% @ 450 - 650nm | Enhanced Aluminum (450-650nm) | 5.00 | #34-362 | €196,00 Qty 6+ €157,00 Request Quote |
|
||
30.00 | λ/20 | - |
Ravg >96% @ 2000 - 10,000nm |
Ravg >96% @ 700 - 2000nmProtected Gold (700-10000nm) | 5.00 | #34-378 | €263,00 Qty 6+ €209,50 Request Quote |
|
||
30.00 | λ/20 | - |
Ravg >98% @ 2000 - 10,000nm |
Ravg >98% @ 450 - 2000nmProtected Silver (450-10000nm) | 5.00 | #34-394 | €218,00 Qty 6+ €174,50 Request Quote |
|
||
30.00 | λ/20 (flatness pre-coating) | - |
Ravg >89% @ 250 - 450nm |
Ravg >85% @ 250 - 700nmUV Enhanced Aluminum (250-700nm) | 5.00 |
#70-293
New
|
€196,00 Qty 6+ €157,00 Request Quote |
|
||
- | λ/20 | 30.0 x 30.0 | Ravg >95% @ 450 - 650nm | Enhanced Aluminum (450-650nm) | 5.00 | #34-363 | €196,00 Qty 6+ €157,00 Request Quote |
|
||
- | λ/20 | 30.0 x 30.0 |
Ravg >96% @ 2000 - 10,000nm |
Ravg >96% @ 700 - 2000nmProtected Gold (700-10000nm) | 5.00 | #34-379 | €263,00 Qty 6+ €209,50 Request Quote |
|
||
- | λ/20 | 30.0 x 30.0 |
Ravg >98% @ 2000 - 10,000nm |
Ravg >98% @ 450 - 2000nmProtected Silver (450-10000nm) | 5.00 | #34-395 | €218,00 Qty 6+ €174,50 Request Quote |
|
||
- | λ/20 (flatness pre-coating) | 30.00 x 30.00 |
Ravg >89% @ 250 - 450nm |
Ravg >85% @ 250 - 700nmUV Enhanced Aluminum (250-700nm) | 5.00 |
#70-294
New
|
€196,00 Qty 6+ €157,00 Request Quote |
|
||
40.00 | λ/20 | - | Ravg >95% @ 450 - 650nm | Enhanced Aluminum (450-650nm) | 5.00 | #34-364 | €235,00 Qty 6+ €187,50 Request Quote |
|
||
40.00 | λ/20 | - |
Ravg >96% @ 2000 - 10,000nm |
Ravg >96% @ 700 - 2000nmProtected Gold (700-10000nm) | 5.00 | #34-380 | €312,00 Qty 6+ €249,50 Request Quote |
|
||
40.00 | λ/20 | - |
Ravg >98% @ 2000 - 10,000nm |
Ravg >98% @ 450 - 2000nmProtected Silver (450-10000nm) | 5.00 | #34-396 | €287,00 Qty 6+ €229,50 Request Quote |
|
||
40.00 | λ/20 (flatness pre-coating) | - |
Ravg >89% @ 250 - 450nm |
Ravg >85% @ 250 - 700nmUV Enhanced Aluminum (250-700nm) | 5.00 |
#70-295
New
|
€235,00 Qty 6+ €188,00 Request Quote |
|
||
- | λ/20 | 40.0 x 40.0 | Ravg >95% @ 450 - 650nm | Enhanced Aluminum (450-650nm) | 5.00 | #34-365 | €235,00 Qty 6+ €187,50 Request Quote |
|
||
- | λ/20 | 40.0 x 40.0 |
Ravg >96% @ 2000 - 10,000nm |
Ravg >96% @ 700 - 2000nmProtected Gold (700-10000nm) | 5.00 | #34-381 | €312,00 Qty 6+ €249,50 Request Quote |
|
||
- | λ/20 | 40.0 x 40.0 |
Ravg >98% @ 2000 - 10,000nm |
Ravg >98% @ 450 - 2000nmProtected Silver (450-10000nm) | 5.00 | #34-397 | €287,00 Qty 6+ €229,50 Request Quote |
|
||
- | λ/20 (flatness pre-coating) | 40.00 x 40.00 |
Ravg >89% @ 250 - 450nm |
Ravg >85% @ 250 - 700nmUV Enhanced Aluminum (250-700nm) | 5.00 |
#70-296
New
|
€235,00 Qty 6+ €188,00 Request Quote |
|
||
50.00 | λ/20 | - | Ravg >95% @ 450 - 650nm | Enhanced Aluminum (450-650nm) | 5.00 | #34-366 | €251,00 Qty 6+ €201,00 Request Quote |
|
||
50.00 | λ/20 | - |
Ravg >96% @ 2000 - 10,000nm |
Ravg >96% @ 700 - 2000nmProtected Gold (700-10000nm) | 5.00 | #34-382 | €351,00 Qty 6+ €280,50 Request Quote |
|
||
50.00 | λ/20 | - |
Ravg >98% @ 2000 - 10,000nm |
Ravg >98% @ 450 - 2000nmProtected Silver (450-10000nm) | 5.00 | #34-398 | €320,00 Qty 6+ €256,00 Request Quote |
|
||
50.00 | λ/20 (flatness pre-coating) | - |
Ravg >89% @ 250 - 450nm |
Ravg >85% @ 250 - 700nmUV Enhanced Aluminum (250-700nm) | 5.00 |
#70-297
New
|
€251,00 Qty 6+ €201,00 Request Quote |
|
||
- | λ/20 | 50.0 x 50.0 | Ravg >95% @ 450 - 650nm | Enhanced Aluminum (450-650nm) | 5.00 | #34-367 | €251,00 Qty 6+ €201,00 Request Quote |
|
||
- | λ/20 | 50.0 x 50.0 |
Ravg >96% @ 2000 - 10,000nm |
Ravg >96% @ 700 - 2000nmProtected Gold (700-10000nm) | 5.00 | #34-383 | €351,00 Qty 6+ €280,50 Request Quote |
|
||
- | λ/20 | 50.0 x 50.0 |
Ravg >98% @ 2000 - 10,000nm |
Ravg >98% @ 450 - 2000nmProtected Silver (450-10000nm) | 5.00 | #34-399 | €320,00 Qty 6+ €256,00 Request Quote |
|
||
- | λ/20 (flatness pre-coating) | 50.00 x 50.00 |
Ravg >89% @ 250 - 450nm |
Ravg >85% @ 250 - 700nmUV Enhanced Aluminum (250-700nm) | 5.00 |
#70-299
New
|
€251,00 Qty 6+ €201,00 Request Quote |
|
||
75.00 | λ/20 | - | Ravg >95% @ 450 - 650nm | Enhanced Aluminum (450-650nm) | 7.50 | #34-368 | €525,00 Qty 6+ €419,00 Request Quote |
|
||
75.00 | λ/20 | - |
Ravg >96% @ 2000 - 10,000nm |
Ravg >96% @ 700 - 2000nmProtected Gold (700-10000nm) | 7.50 | #34-384 | €680,00 Qty 6+ €543,00 Request Quote |
|
||
75.00 | λ/20 | - |
Ravg >98% @ 2000 - 10,000nm |
Ravg >98% @ 450 - 2000nmProtected Silver (450-10000nm) | 7.50 | #34-400 | €630,00 Qty 6+ €503,00 Request Quote |
|
||
75.00 | λ/20 (flatness pre-coating) | - |
Ravg >89% @ 250 - 450nm |
Ravg >85% @ 250 - 700nmUV Enhanced Aluminum (250-700nm) | 7.50 |
#70-300
New
|
€525,00 Qty 6+ €419,00 Request Quote |
|
||
- | λ/20 | 75.0 x 75.0 | Ravg >95% @ 450 - 650nm | Enhanced Aluminum (450-650nm) | 7.50 | #34-369 | €525,00 Qty 6+ €419,00 Request Quote |
|
||
- | λ/20 | 75.0 x 75.0 |
Ravg >96% @ 2000 - 10,000nm |
Ravg >96% @ 700 - 2000nmProtected Gold (700-10000nm) | 7.50 | #34-385 | €680,00 Qty 6+ €543,00 Request Quote |
|
||
- | λ/20 | 75.0 x 75.0 |
Ravg >98% @ 2000 - 10,000nm |
Ravg >98% @ 450 - 2000nmProtected Silver (450-10000nm) | 7.50 | #34-401 | €630,00 Qty 6+ €503,00 Request Quote |
|
||
- | λ/20 (flatness pre-coating) | 75.00 x 75.00 |
Ravg >89% @ 250 - 450nm |
Ravg >85% @ 250 - 700nmUV Enhanced Aluminum (250-700nm) | 7.50 |
#70-301
New
|
€525,00 Qty 6+ €419,00 Request Quote |
|
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023 | Edmund Optics, Ltd Unit 1, Opus Avenue, Nether Poppleton, York, YO26 6BL, UK
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act